Page 834

Catalogue 33

Index H Handle adaptor 584 Handle frame – for operating housings 791 Handle set 791 – for Comfort Panel 790 – for Optipanel 790 Handles – Corner handle 792 – Folding lever handle 604 – for component shelves 678 – for mounting plates 635 – for subracks 233 – Plastic handles 608 – RiCase 263 – Security handle with code 605 – Swivel handle 605 – T handles 608 – U handle 792 Heat exchangers 408 – Air/air 408 – 411 – Air/water 434 – 443 – for CS modular enclosures 469 – LCP Inline CW and DX 462 – LCP Passive CW 464 – LCP rack CW and DX 461 – LCP T3+ CW 463 High density cable duct 728 Hinge attachment – for partial mounting plate TS 637 Hinge pin remover 613 Hinged blanking plate 754 Hinged cable support 678 Hinged lid for interfaces 807 Hinges – 130°/180° 613 – exterior, for GA 33 – for blanking plates 754 – for PK 31 – for TS side panel 569 Holder – for cable conduit 719 – for mouse 805 – for protective bar 587 – for TFT 797 Horizontal mounting kit – for subracks 232 Horizontal rails subracks 247 – 249 Horizontally hinged FT stay 596 Hose-proof hood 485 Housing coupling – CP-XL for desktop mounting 166 HPC racks – for High Performance Cooling 116 Hygienic Design HD – Accessories 178, 179 – Bit 178 – Cable gland 711 – Cam lock 178 – Compact enclosures 177 – Enclosure key 178 – Levelling feet 178 – Rails for interior installation 179 – Terminal boxes 176 – Wall spacer bracket 178 Hygrostat 476 I Identification labels – for bus-mounting fuse bases 294 Identification strips 597, 620 – for patch panels 761 Identification strip (J) 234 Incandescent lamps – for steady and flashing light components 810 Industrial Workstations 132, 133 – Base for tubular door frame 806 – Cast feet 553 Infill panels – for adaptor sections 742 – for TS network enclosures 755 Infrared acess sensor 773 Insert strip – for circuit-breaker component adaptors 322 – for Mini-PLS component adaptors 318 – for OM adaptor/support 319 Inserted screw nuts M12 311, 694 Inserts for busbar supports 340 Installation bracket – for mounting angles 746 – for TS 746 Installation examples, rail systems 644 – 646 Installation kit – Depth-variable 676, 753 – for back-to-back mounting plates TS 633 – for component shelves 676, 753 – for drawers 676, 753 – for mounting angles 745 – 747 – for swing frame, small 733 – for TS 746 Instrument cases – RiCase 258 – 263 Integrated louvres 480 Interconnecting cables – for lights 683 Interface board 477 Interface box 806 Interface extension with wall connection and built-in RJ 45 module 806 Interface flaps – modular 807 Interior door for AE IP 69K 588 Interior installation – Rails for AE 647 – Rails for CM, TP 647 Internal latch – for side panel, lockable 570 IP 66 baying systems TS 80 IP console – for SSC premium 785 ISDN unit 776 Isolator chassis Maxi-PLS 329 Isolator door cover 575 ISV – Busbar supports 365 – Contact hazard protection cover 366, 367 – Distribution enclosures 360 – 369 – TS 8 enclosures 82, 83 – Wall-mounted distributor 47 IT configurator 525 J Junction box – with multi-functional bracket 698 K Key 612 Keyable guide rails – Plastic 236 – with 1/2 HP offset 237 Keyboard – Built-in keyboard with touchpad 799 – Pull-out 798 Keyboard drawer 802 – 804 Keyboard lid – for RiCase 261 Keyboard rack, 482.6 mm (19˝) 801 Keyboard support 800 Keyboard, 482.6 mm (19˝) 801 Keys 238 Kit for separate frame TS 667 KVM switches 781 – 786 L Label panel – for signal pillars, modular 812 Laminated copper bars 314 Latch for adjacent door TS 605 LCP Inline CW and DX 462 LCP Passive CW 464 LCP rack CW and DX 461 LCP T3+ CW 463 Leakage sensor 773 Levelling component for TS base/plinth 546 Levelling feet 553, 555, 556 – Hygienic Design 178 Lid for interfaces 807 Lights – 1 U 685 – Compact light 681 – Courtesy light 680 – Enclosure light 685 – LED 682 – Standard light 680 – System lights 679 – Universal light 680 Lint screen 483 Liquid Cooling Package 461 – 465 Locating adaptor 165 Lock components for frame TS 584 Lock cover 610, 611 Lock cylinder inserts 610 Lock inserts 604, 609 Lock nut, stainless steel 711 Lock systems – for compact enclosures, sheet steel 599 – for console systems and industrial workstation, sheet steel 601 – for enclosures and cases, stainless steel 602 – for large enclosures, sheet steel 600 Lockable and adjacent door for TS 587 Locking bar latch 606 Locks, twist locks 592 Longitudinal connector – Flat-PLS 333 – Maxi-PLS 328 Louvred grille – for lint screen 483 Lug terminal connection parts – for NH slimline fuse-switch disconnectors, size 00 324 M Master/slave adaptor for Thermoelectric Cooler 477 Maxi-PLS busbar systems 328 – 331 Measurement module PSM 386 Mechanical maintenance bypass 378 Membrane gland plate 705 Metal filters for climate control units 482 Metal gland plates 706 Meter mounting board module, ISV 368 Microsoft Operations Manager 528 Micro-switch – for NH disconnectors/NH slimline fuse-switch disconnectors 324 Mini-comfort handle 606 Mini-chillers 446, 447 Mini-fan 404 Mini-PLS busbar systems 270 Modular climate control concept 430, 431 834 Rittal Catalogue 33


Catalogue 33
To see the actual publication please follow the link above