TopTherm “Blue e”, slimline, useful cooling output 1500 W

Catalogue 33

Wall-mounted cooling units TopTherm “Blue e”, useful cooling output 2500 W Model No. SK 3329.500 3329.510 3329.540 3329.6001) 3329.6101) 3329.6401) Page Material Sheet steel Stainless steel Colour RAL 7035 – Rated operating voltage V, Hz 230, 1~, 50/60 115, 1~, 50/60 400, 3~, 50/ 460, 3~, 60 230, 1~, 50/60 115, 1~, 50/60 400, 3~, 50/ 460, 3~, 60 Dimensions mm W (B) x H x D (T) 400 x 1580 x 295 400 x 1580 x 295 Useful cooling output to DIN 3168 L 35 L 35 L 35 L 50 2500 W/2660 W 1840 W/1920 W 2500 W/2700 W 1900 W/1950 W 2500 W/2660 W 1840 W/1920 W 2500 W/2700 W 1900 W/1950 W . QK Rated current max. 8.2 A/9.3 A 17.0 A/20.0 A 3.7 A/3.8 A 8.2 A/9.3 A 17.0 A/20.0 A 3.7 A/3.8 A Start-up current 20.0 A/24.0 A 44.0 A/42.0 A 6.8 A/7.6 A 20.0 A/24.0 A 44.0 A/42.0 A 6.8 A/7.6 A Pre-fuse T 16.0 A 18.0 A – 25.0 A3) 6.3 A – 10.0 A2) 16.0 A 18.0 A – 25.0 A3) 6.3 A – 10.0 A2) Power consumption Pel L 35 L 35 1270 W/1410 W 1300 W/1440 W 1295 W/1495 W 1270 W/1410 W 1300 W/1440 W to DIN 3168 L 35 L 50 1470 W/1700 W 1500 W/1730 W 1545 W/1845 W 1470 W/1700 W 1500 W/1730 W 1295 W/1495 W 1545 W/1845 W Refrigeration factor ε = L 35 L 35 2.0 1.9 1.9 2.0 1.9 1.9 Refrigerant R134a, 950 g Permissible operating pressure p. max. 28 bar Operating temperature and setting range +20°C to +55°C Weight 69 kg 76 kg 70 kg 69 kg 76 kg 70 kg Air throughput of fans External circuit 710 m3/h Internal circuit 640 m3/h . QK/Pel Temperature control e-Comfort controller (factory setting +35°C) Accessories Packs of Filter mats 3 3286.400 3286.400 3286.400 3286.400 3286.400 3286.400 481 Metal filters 1 3286.410 3286.410 3286.410 3286.410 3286.410 3286.410 482 Door-operated switch 1 4127.010 4127.010 4127.010 4127.010 4127.010 4127.010 684 SK BUS system 1 3124.100 3124.100 3124.100 3124.100 3124.100 3124.100 477 RiDiag II 1 3159.100 3159.100 3159.100 3159.100 3159.100 3159.100 529 Interface board 1 3124.200 3124.200 3124.200 3124.200 3124.200 3124.200 477 Condensate hose 1 3301.612 3301.612 3301.612 3301.612 3301.612 3301.612 485 1) Extended delivery times. 2) Motor circuit-breaker. 3) Transformer protection switch. Special voltages available on request. We reserve the right to make technical modifications. TopTherm “Blue e”, useful cooling output 4000 W Model No. SK 3332.540 3332.6401) Page Material Sheet steel Stainless steel Colour RAL 7035 – Rated operating voltage V, Hz 400, 3~, 50/ 460, 3~, 60 Dimensions mm W (B) x H x D (T) 500 x 1580 x 340 Useful cooling output to DIN 3168 L 35 L 35 L 35 L 50 4000 W/4400 W 3070 W/3570 W . QK Rated current max. 4.2 A/4.2 A Start-up current 9.2 A/11.0 A Pre-fuse T 6.3 A – 10.0 A2) Power consumption Pel L 35 L 35 to DIN 3168 L 35 L 50 1720 W/2120 W 1990 W/2460 W Refrigeration factor ε = L 35 L 35 2.3 Refrigerant R134a, 3000 g Permissible operating pressure p. max. 28 bar Operating temperature and setting range +20°C to +55°C Weight 91 kg Air throughput of fans External circuit 2000 m3/h Internal circuit 1500 m3/h . QK/Pel Temperature control e-Comfort controller (factory setting +35°C) Accessories Packs of Filter mats 3 3286.400 3286.400 481 Metal filters 1 3286.410 3286.410 482 Door-operated switch 1 4127.010 4127.010 684 SK BUS system 1 3124.100 3124.100 477 RiDiag II 1 3159.100 3159.100 529 Interface board 1 3124.200 3124.200 477 Condensate hose 1 3301.612 3301.612 485 1) Extended delivery times. 2) Motor circuit-breaker. Special voltages available on request. We reserve the right to make technical modifications. 422 Rittal Catalogue 33/Climate control


Catalogue 33
To see the actual publication please follow the link above