Ride-up roller - Transport and mounting handle - Document clip, magnetic - Alternate frame, magnetic

Catalogue 33

Doors/locks Door, internal Sheet steel wiring plan pockets for TS, CM, ES, PC, TP pedestal For fastening to tubular door frames at any height. Colour: RAL 7035 Supply includes: Assembly screws. D = 90 mm To fit door width mm 400 255 210 4114.000 500 355 210 4115.000 600 455 210 4116.000 800 655 210 4118.000 900 755 210 4123.000 1000 855 210 4124.000 D = 35 mm Clearance opening mm Model No. TS W H To fit door width mm Clearance opening mm Model No. TS W H 500 355 260 4115.500 600 455 260 4116.500 800 655 260 4118.500 Door stay To secure the door in the open position. For Assembly Packs of Model No. TS, ES, PC, TP universal console Bottom 5 4583.000 AP one-piece console Top 5 2518.000 CM, TP Top 2 2519.200 AE (except AE 1032.500 and AE 1035.500) and all AE stainless steel Top 5 2519.000 enclosures1) AE IP 69K Top 1 1101.800 1) With AE stainless steel, only in conjunction with perforated mounting strips, see page 615. Door stay for escape routes TS sheet steel/stainless steel doors with tubular door frames In case of an emergency, conventional door stays can block the escape route. The new stay is actuated automatically in the event of pressure, releasing the door in both directions. In conjunction with 180° hinges, this ensures that no escape routes are blocked by locked doors in the event of an emergency. Supply includes: Assembly parts. Packs of Model No. TS 1 4583.500 Accessories: 180° hinge, see page 613. 90° 130° 180° hinge Rittal Catalogue 33/System accessories 617


Catalogue 33
To see the actual publication please follow the link above