Built-in keyboard 19˝/4 U - Fold-out tray

Catalogue 33

Keyboards, supports and drawers Keyboard, pull-out with integral trackball Super-slimline keyboard with cursor keys and trackball. The handle also serves as a hand rest. The 10° angled pullout ensures ergonomic working. For installation in: ● Any sufficiently large surface (e.g. door, side panel) ● Front panels ● Directly in Comfort-Panel and Optipanel of a suitable size, selectable via configurators – see www.rittal.com Material: Sheet steel Surface finish: Front panel: Powder-coated Colour: RAL 7035 Technical specifications: Keyboard: − 84 short-stroke keys, IBM-AT compatible (MF2), incl. cursor keys − With integral 16 mm trackball − Interface: 2 x 6-pole PS/2 DIN connector − Operating temperature: +5°C to +50°C − Storage temperature: -10°C to +60°C − Humidity: max. 95% (non-condensing) Keyboard layout Packs of Model No. SM German 1 6002.100 Protection category: IP 65 (front, solid) to IEC 60 529 482.6 420 465 ± 0.3 155 88 SM 6002.100 8.5 M4 3 5 150 16.5 16.5 8.5 8.5 (71) (55) 12.5 ca. 155 10° Mounting cut-out 155 450 465 71 62 Ø 5 798 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above