Hinge attachment - Partial mounting plates

Catalogue 33

Interior installation Mounting plates Partial mounting plates for TS, CS Toptec For ● Universal interior installation, also in conjunction with punched sections with mounting flanges and support strips. Defective assemblies are quickly and easily replaced ● Additional mounting levels. Partial mounting plates are fastened directly onto the vertical enclosure sections via the inner mounting level using the assembly parts supplied loose. In this mounting position (in both the width and the depth) they form one level with TS punched sections with mounting flanges 17 x 73 mm and TS support strips for the inner mounting level. Material: Sheet steel, 2.5 mm Surface finish: Zinc-plated Supply includes: Assembly parts. Accessories: − TS punched section with mounting flange 17 x 73 mm for the outer mounting level, see page 647. − TS support strip, see page 650. − Hinge attachment, see page 637. − Self-tapping screws, SZ 2487.000, see page 666. For installation in Enclosure width mm Enclosure depth (side) mm TS 400 600 800 1000 1200 400 500 600 800 500 x 300 1 8614.640 500 x 400 1 8614.650 500 x 500 1 8614.660 500 x 700 1 8614.680 500 x 775 1 8614.6751) 700 x 300 1 8614.840 700 x 400 1 8614.850 700 x 700 1 8614.880 900 x 300 1 8614.040 900 x 400 1 8614.050 900 x 500 1 8614.060 1100 x 300 1 8614.240 1100 x 400 1 8614.250 1100 x 500 1 8614.260 1) Also suitable for installing in – PC enclosures based on TS behind the lower front door – IW enclosures, height 900 and 1000 mm 1 2 When installing around corners due to collision between the assembly components At least 75 mm (adjustable on a 25 mm pitch pattern). 1 Maximum space utilisation 1 mm (adjustable on a 25 mm pitch pattern). 2 Partial installation Partial utilisation of the enclosure depth or width is also possible. In this example, using a PS punched section without mounting flange 23 x 73 mm, see page 652. Size mm Packs of Model No. Set forward installation position Quickly and easily achieved wtih four TS punched sections with mounting flanges 17 x 73 mm for the outer mounting level, see page 647. Continuously flush In bayed enclosures, the partial mounting plate is in the rearmost position flush with the standard mounting plate. This facilitates continuous component mounting. 636 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above