EMC - Rail - EMC shielding bracket

Catalogue 33

Interior installation System lights Enclosure light, 48 V DC with connection cable Robust light. For attachment vertically or horizontally in the frame section via spring brackets, or may be used as a direct light source during maintenance work by inserting the plastic swivel hook. Impact-resistant lamp housing of PMMA (polymethylmethacrylate) protection category II. Protection category: IP 64 Supply includes: − 2 spring clips − Assembly parts Packs of Model No. CS 1 9765.150 Technical specifications: − Luminosity: 11 W − Luminous efficiency: 900 lm − Fluorescent tube: TC-SEL 11 W, 4-pin − Ambient temperature: –20°C to +40°C − Voltage: 48 V DC ±10% − Supply lead 3000 mm, H05RN – 2 x 1 mm, without connectors, with crimped ferrules − Length: 450 mm overall Protective tube 320 mm − Light outlet 195 mm − Diameter: 62 mm overall Protective tube 38 mm Light 1 U Ready-to-connect light for installation in the 482.6 mm (19˝) mounting angles. The slot attachment additionally allows it to be fastened to the 25 mm system punchings. Technical specifications: − Fluorescent tube 8 kW, 230 V, 50 Hz − Mains switch − 2.5 m connection cable − Earthing-pin connector Material: − Aluminium, anodised − Plastic Packs of Model No. DK 1 7109.200 Rittal Catalogue 33/System accessories 685


Catalogue 33
To see the actual publication please follow the link above