NH fuse-switch disconnectors size 00 (3-pole), with electronic fuse monitoring - NH fuse-switch disconnectors size 00 (3-pole), with electromechanical fuse monitoring

Catalogue 33

RiLine NH fuse elements Busbar systems Page 276 – 279 Connection system Page 280 – 282 Component adaptors Page 283 – 289 Material: − Polyamide (PA 6). − Fire protection corresponding to UL 94-V0 − Contact tracks: Electrolytic copper, silver-plated Colour: − Chassis: RAL 7035 − Cover: RAL 7035/7001 Note: The technical data given in the tables may vary for RU applications. Applications to RU only in conjunction with “Special Purpose Fuses”. Basis of test: − IEC/DIN EN 60 947-3 − DIN EN 60 269-2 (fuse inserts) Technical information: Available on the Internet. Detailed drawings: Available on the Internet. NH fuse-switch disconnectors, size 00 (3-pole) Design Packs of NH bus-mounting fuse-switch disconnectors for bar systems NH fuse-switch disconnectors for mounting plate assembly Page Rated operating current 160 A 160 A 160 A 160 A Rated operating voltage 690 V~ 690 V~ 690 V~ 690 V~ Cable outlet top/bottom top/bottom top/bottom top/bottom Type of connection Box terminal Screw M8 Box terminal Screw M8 Connection of round conductors mm2 4 – 95 up to 95 4 – 95 up to 95 Clamping area for laminated copper bars W x H mm 13 x 13 20 x 5 13 x 13 20 x 5 Width mm 106 106 106 106 Height mm 194 194 194 194 Approvals For bar systems with centre-to-centre spacing mm 60 60 – – For bar thickness mm 5/10 5/10 – – Model No. SV 1 9343.000 9343.010 9344.000 9344.010 Accessories Micro-switch 5 3071.000 3071.000 3071.000 3071.000 324 Connection space cover 2 9344.520 9344.520 9344.520 9344.520 323 Prism terminal 3 – 9344.600 – 9344.600 323 Laminated copper bars 314 Rittal Catalogue 33 298 /Power distribution


Catalogue 33
To see the actual publication please follow the link above