Ripac Vario-Module, 84 HP

Catalogue 33

System enclosures Ripac Vario-Module Ripac Vario-Module, 84 HP U (HE) Packs of 4 (3 + 1) 4 (3 + 1) 4 (3 + 1) 4 (3 + 1) 4 (3 + 1) Page EMC – – – Width (B1) mm 449.0 449.0 449.0 449.0 449.0 Width (B2) mm 465.1 465.1 465.1 465.1 465.1 Depth (T) mm 250.4 310.4 310.4 370.4 370.4 Model No. VM Basic enclosure 1 3982.110 3982.120 3983.120 3982.130 3983.130 Also required Top covers – with vent holes – without vent holes Bottom covers – with vent holes – without vent holes Front corner trims for assembly as instrument case 2 3981.320 3981.320 3981.320 3981.320 3981.320 257 Flanges for configuration as rack-mount – with handle holes 2 3981.270 3981.270 3981.270 3981.270 3981.270 257 EMC installation EMC gaskets, horizontal – for upper/lower horizontal rail – between covers and horizontal rails – between 2 horizontal rails EMC gaskets, vertical 1 – – 3686.976 – 3686.976 230 Front/rear panels EMC – – see page Accessories Front/rear panels see page 241 – 243 Carrying handles 2 – 3981.360 3981.360 – – 257 Front handles1) 2 3636.010 3636.010 3636.010 3636.010 3636.010 678 Rear adjustable feet 4 3901.000 3901.000 3901.000 3901.000 3901.000 256 1) Only in conjunction with mounting flanges with handle holes. Ripac Vario-Module, 84 HP 1 1 – 3982.950 3982.910 3981.950 3981.910 3982.960 – 3981.960 – 256 256 1 1 – 3982.750 3982.710 3981.750 3981.710 3982.760 – 3981.760 – 256 256 11 1 – – 3684.808 3684.807 3685.789 – 3684.808 3684.807 3685.789 230 231 230 241 – 243 – see page 241 – 243 U (HE) Packs of 6 6 6 6 6 6 Page EMC – – – Width (B1) mm 449.0 449.0 449.0 449.0 449.0 449.0 Width (B2) mm 465.1 465.1 465.1 465.1 465.1 465.1 Depth (T) mm 310.4 310.4 370.4 370.4 430.4 430.4 Model No. VM Basic enclosure 1 3982.140 3983.140 3982.150 3983.150 3982.160 3983.160 Also required Top covers – with vent holes 1 3982.950 3981.950 3982.960 3981.960 3982.970 – 256 – without vent holes 1 3982.910 3981.910 – – 3982.930 256 Bottom covers – with vent holes – without vent holes 1 1 3982.750 3982.710 3981.750 3981.710 3982.760 – 3981.760 – 3982.770 3982.730 – – 256 256 Front corner trims for assembly as instrument case 2 3981.330 3981.330 3981.330 3981.330 3981.330 3981.330 257 Flanges for configuration as rack-mount – with handle holes 2 3981.280 – – – – – 257 EMC installation EMC gaskets, horizontal – for upper/lower horizontal rail 1 – 3684.808 – 3684.808 – 3684.808 230 – between covers and horizontal rails 1 3684.807 3684.807 3684.807 231 EMC gaskets, vertical 1 – 3686.977 – 3686.977 – 3686.977 230 Front/rear panels EMC – see page 241 – 243 – see page 241 – 243 – see page 241 – 243 Accessories Front/rear panels see page 241 – 243 Carrying handles 2 3981.360 3981.360 – – – – 257 Front handles1) 2 3666.010 3666.010 3666.010 3666.010 3666.010 3666.010 678 Rear adjustable feet 4 3901.000 3901.000 3901.000 3901.000 3901.000 3901.000 256 1) Only in conjunction with mounting flanges with handle holes. 254 Rittal Catalogue 33/Enclosures


Catalogue 33
To see the actual publication please follow the link above