Power Distribution Rack - Power Distribution Rack PDR - Power Distribution Module PDM

Catalogue 33

UPS – Power Modular Concept Accessories 1 2 Battery Manager RiBat for PMC 200/800 Management system for the batteries in a UPS. RiBat can extend the service life of a battery by up to 30%. Benefits: ● Optimised charging for each individual battery. ● Temperature monitoring per battery. ● Early identification of defective batteries. ● Supports preventive maintenance of batteries. ● Defective batteries can be restored rather than replaced before reaching the end of their useful life. ● RiBat Manager replaces the internal SNMP card of the UPS. The Rittal battery manager RiBat determines all relevant data such as battery voltage, internal resistance, discharge curve, temperature etc. throughout the service life of the monitored batteries. This data is evaluated and used to control the charging process. RiBat facilitates optimum charging of each individual battery. The RiBat module regulates the charging process for each connected battery. This avoids overcharging of a battery which is connected to other batteries. This technology can extend the service life of a battery by up to 30%. The RiBat modules are connected using preassembled cables and connected to the RiBat Manager. Up to 250 modules may be connected to one RiBat Manager. Designation Model No. DK RiBat Manager 7857.800 RiBat module 7857.801 RiBat cable kit 120 batteries 7857.8021) RiBat cable kit 150 batteries 7857.8032) 1 2 Delivery times available on request. 1) In conjunction with a battery rack for 120 batteries 2) In conjunction with a battery rack for 150 batteries Technical specifications RiBat Manager: − Supply voltage: 9 – 30 V DC − Serial interface: 3 x RS232 − LAN interface: 10/100 MBit full/half − Supported protocols: SNMP, RCCMD, SNMP, HTTP − Alarm contact: 1 floating contact − Display: LCD display Temperature range: 5°C – 45°C, − 90% humidity, non-condensing − Certifications: CEE, WEEE, RoHS RiBat module: − Battery voltage: 12 V DC − Battery capacity: 7 – 300 Ah − W x H x D: 800 x 55 x 27 mm − Certifications: CEE, WEEE, RoHS TCP/IP Battery Manager Battery Module RCCMD software Client software for controlled server shutdown see page 529. Rittal Catalogue 33/Power distribution 381


Catalogue 33
To see the actual publication please follow the link above