TopTherm, cooling output 8 – 40 kW

Catalogue 33

Chillers for water Air/water heat exchangers From page 434 Overflow valve Page 486 Cooling medium Page 487 Technical design: − Compact, modular configuration of the cooling components with integral water tank − With RiNano coating − Pump to convey the medium − Precise temperature control, based on microprocessor technology − Open system with tank − Collective fault signal with floating contact Colour: RAL 7035 Protection category: IP 44 (electrics) Supply includes: − Recooling system wired ready for connection − Multi-lingual documentation − Functional diagram and wiring plans Approvals: Available on the Internet. Layout diagram: Available on the Internet. Characteristic curves of pump: Available on the Internet. Other options: Available on the Internet. TopTherm, for wall mounting, cooling output 1/2.5/4 kW Model No. SK 3360.100 3360.250 3360.470 Page Rated operating voltage V, Hz 400, 3~, 50/60/460, 3~, 601) Dimensions mm WHD 400 950 310 400 1580 290 500 1580 390 Cooling output at Tw = 10°C/Tu = 32°C Tw = 18°C/Tu = 32°C 0.8 W/0.9 kW 1.0 kW/1.1 kW 2.1 kW/2.3 kW 2.5 kW/2.8 kW 3.3 kW/3.7 kW 4.0 kW/4.5 kW Power consumption 0.7 kW/0.76 kW 1.55 kW/2.0 kW 1.85 kW/2.74 kW Rated current max. 2.7 A/3.0 A 3.7 A/3.8 A 4.6 A/5.2 A Pre-fuse T 10 A Refrigerant R134a Number of cooling circuits 1 Temperature range Environment +15°C to +43°C Liquid media +10°C to +30°C Pump capacity See characteristic curve of pump. Tank Plastic Tank capacity 5 l 10 l 15 l Water connections Quick-release coupling (counterpart included in accessory bag) 3/4˝ internal thread Weight 47 kg 78 kg 103 kg Air throughput of fans 500 m3/h 710 m3/h 2000 m3/h Temperature control Microcontroller control (factory setting +20°C) Accessories Packs of Filter mat 1 3286.400 3286.400 3286.400 481 Metal filter 1 3286.410 3286.410 3286.410 482 1) Supports multiple voltages without rewiring. Customised solutions and technical modifications available on request. We reserve the right to make technical modifications. 448 Rittal Catalogue 33/Climate control


Catalogue 33
To see the actual publication please follow the link above