Base/plinths - Transport plinth - Concrete base/plinth

Catalogue 33

Base TS base/plinth Base/plinth components front and rear Stainless steel for TS Material: Stainless steel 1.4301 (AISI 304) Surface finish: Brushed, grain 400 Supply includes: Mounting accessories for mounting on the enclosure. 100 mm high: 2 trim panels front/rear 200 mm high: − 2 corner pieces with removable trim panel − 1 trim panel front/rear For enclosure width mm 600 100 8701.600 800 100 8701.800 1000 100 8701.000 1200 100 8701.200 600 200 8702.600 800 200 8702.800 1000 200 8702.000 1200 200 8702.200 Accessories: Height mm Model No. TS Base/plinth trim, modular (perforated plate), see page 549. Base/plinth trim panels, side Stainless steel for TS For mounting between the base/plinth components. At 200 mm height, two 100 mm base/plinth trims may be used. Base/plinth trim (100 mm high) may be installed rotated through 90° in order to stabilise bayed base/plinth components. Material: Stainless steel 1.4301 (AISI 304) Surface finish: Brushed, grain 400 Supply includes: 2 base/plinth trim panels, including parts for attaching to the base/plinth components. For enclosure depth mm 400 100 8701.040 500 100 8701.050 600 100 8701.060 400 200 8702.040 500 200 8702.050 600 200 8702.060 Also required: Height mm Model No. TS Base/plinth baying brackets TS 8601.100, see page 544, when mounting base/plinth trim panels rotated through 90°. Accessories: − Fastening bolts for base/plinth, see page 546. − Levelling feet PS 4612.000, see page 555. Detailed drawings: Available on the Internet. Base/plinth trim, modular for ● TS base/plinth ● base/plinth, complete, stainless steel For cable routing in the stainless steel base/plinth, e.g. if levelling feet SO 2890.000 or SO 2890.000, see page 553, are used. Width: 175 mm. Material: Stainless steel 1.4301 (AISI 304) Supply includes: 4 base/plinth trim panels. Note: One base/plinth trim panel is needed per 200 mm base/plinth width. For enclosure depth mm 400 4 2907.000 500 4 2908.000 600 4 2913.000 Accessories: Packs of Model No. SO Cable tie SZ 2597.000, see page 720. Rittal Catalogue 33/System accessories 549


Catalogue 33
To see the actual publication please follow the link above