Wall-mounted, useful cooling output 500 W, water-carrying parts CuAl - Wall-mounted, useful cooling output 1000 W, water-carrying parts CuAl

Catalogue 33

Air/water heat exchangers Climate control accessories Page 473 Recooling systems Page 446 Software & services Page 515 Colour: RAL 7035 Supply includes: − Fully wired ready for connection − Drilling template and assembly parts Also required: Cooling water system such as recooling systems, see from page 446. Approvals: Available on the Internet. Detailed drawings: Available on the Internet. Performance diagrams: Available on the Internet. Wall-mounted, useful cooling output 300/600/1250 W Model No. SK 3212.230 3212.1151) 3212.024 3214.100 3215.100 Page Temperature control – Thermostat-controlled magnetic valve Useful cooling output L 35 W 10, 200 l/h L 35 W 10, 400 l/h 300 W 600 W 650 W 1250 W 1300 W Rated operating voltage V, Hz 230, 50/60 115, 50/60 24 V (DC) 230, 50/60 Dimensions mm W x H x D 150 x 300 x 85 200 x 500 x 100 200 x 950 x 100 Rated current max. 0.11 A/0.13 A 0.23 A/0.24 A 1.20 A 0.17 A/0.18 A 0.38 A/0.4 A Pre-fuse T 2.0 A 4.0 A Cooling medium Water (for specifications see Internet; user manual) Water inlet temperature > +1°C to +30°C Permissible operating pressure p. max. 1 to 10 bar Operating temperature and setting range +1°C to +70°C Protection category to IEC 60 529 IP 552) Duty cycle 100% Type of connection Connection clamp Terminal strip Weight 3 kg 7 kg 13 kg Air throughput of fan (unimpeded air flow) 280 m3/h 250 m3/h 120 m3/h 200 m3/h Temperature monitoring – Internal thermostat, with change-over contact, switching load 16 A, setting range +20°C to +60°C (factory setting +35°C) Accessories Packs of Digital temperature display/thermostat 1 3114.200 3114.200 3114.200 3114.200 3114.200 475 Door-operated switch 1 4127.010 4127.010 4127.010 4127.010 4127.010 684 Condensate hose 1 3301.610 3301.610 3301.610 3301.612 3301.612 485 Flow regulator valve 1 see page 486 1) Extended delivery times. 2) IP 65 available on request. Special voltages available on request. We reserve the right to make technical modifications. Rittal Catalogue 33/Climate control 437


Catalogue 33
To see the actual publication please follow the link above