Mounting kits for mounting angles - Depth stays for TS - TS installation kit, width-variable - Depth stays as installation kit

Catalogue 33

482.6 mm (19˝) installation system Mounting angles/mounting kits for mounting angles TS mounting kit, heavy-duty, width/depth-variable for mounting frame 482.6 mm (19˝) in TS, CS basic and modular enclosures Installation in enclosure width 800 mm The mounting kit allows depth- and width-variable installation of a 600 mm wide mounting frame, 482.6 mm (19˝), in 800 mm wide enclosures. Load capacity: 750/1500 kg static load per level/ per enclosure Material: Sheet steel Surface finish: Zinc-plated Supply includes: Assembly parts. Packs of Model No. DK 1 set 7827.590 Additional fastening attachment for mounting angles for 800 mm wide TS network enclosures The additional fastening attachment counteracts bending of the mounting angles mounted on installation brackets in case of unevenly distributed loads. It is attached directly to 482.6 mm (19˝) mounting angles and to the punched section with mounting flange fitted in the depth (inner mounting level). Material: Sheet steel Supply includes: Assembly parts. Packs of Model No. DK 2 7284.135 Also required: TS punched section with mounting flange for the inner mounting level, see page 647 – 648. TS punched section with mounting flange as installation kit for ● Mounting angles, 482.6 mm (19˝) ● Mounting angles, metric, mounting dimension 465 mm Installation in enclosure width 600 mm The installation kit consists of 4 TS punched sections with mounting flange 17 x 73 mm to accommodate mounting angles. One pack is sufficient for installing one or two 482.6 mm (19˝) mounting levels. For exceptionally heavy installed equipment, we recommend the installation of additional punched sections in the centre. Material: Sheet steel Surface finish: Zinc-plated Supply includes: Assembly parts. For enclosures Width Depth Packs of Model No. TS mm mm 600 600 4 8612.060 600 800 4 8612.080 600 1000 4 8612.000 600 1200 4 8612.020 Rittal Catalogue 33/System accessories 745


Catalogue 33
To see the actual publication please follow the link above