Connection system - Connection block

Catalogue 33

RiLine accessories Connection system Conductor connection clamps Material: − Sheet steel, zinc-plated, passivated (SV 3450.500 – SV 3459.500) − Brass (SV 3550.000/SV 3555.000) Accessories: Laminated copper bars, see page 314. Technical information: Available on the Internet. Detailed drawings: Available on the Internet. For bar thickness mm Connection of round conductors1) mm2 Clamping area for laminated copper bars W x H mm Approvals Packs of Model No. SV 3 –5 1 – 4 – 15 3550.000 5 1 – 4 – 15 3450.500 5 2.5 –16 8 x 8 15 3451.500 5 16 – 50 10.5 x 11 15 3452.500 5 35 – 70 16.5 x 15 15 3453.500 5 70 – 185 22.5 x 20 15 3454.500 6 –10 1 – 4 – 15 3555.000 10 1 – 4 – 15 3455.500 10 2.5 – 16 8 x 8 15 3456.500 10 16 – 50 10.5 x 11 15 3457.500 10 35 – 70 16.5 x 15 15 3458.500 10 70 – 185 22.5 x 20 15 3459.500 1)Wire end ferrules should be used with fine wire conductors. Plate clamps For connecting laminated copper bars; no drilling required. Material: Sheet steel Surface finish: Zinc-plated, passivated Accessories: Laminated copper bars, see page 314. For busbars mm Clamping area for laminated copper bars W x H mm 12 x 5 – 30 x 10 34 x 10 3 3554.000 40 x 10 34 x 10 3 3559.000 50 x 10 34 x 10 3 3560.000 50 x 10 54 x 10 3 3562.000 60 x 10 34 x 10 3 3561.000 60 x 10 54 x 10 3 3563.000 80 x 10 65 x 10 3 3460.500 Technical information: Available on the Internet. Detailed drawings: Available on the Internet. Packs of Model No. SV System covers For conductor connection clamps and plate clamps. Material: − ABS − Fire protection corresponding to UL 94-V0 Colour: RAL 7035 Note: For 3-pole systems with 60/100 mm bar centre distance. Only suitable for use with systems without a base tray. For systems with a base tray, the system covers must be mechanically shortened. Detailed drawings: Available on the Internet. Width mm Depth mm Height mm For mounting on bar systems Approvals Packs of Model No. SV 60 mm 100 mm 50 80 230 325 4 3086.000 100 80 230 325 4 3087.000 100 110 230 325 4 3090.000 200 80 230 325 4 3088.000 200 110 230 325 4 3091.000 316 Rittal Catalogue 33/Power distribution


Catalogue 33
To see the actual publication please follow the link above