Cover systems - Form 1 - Device module - Contact hazard protection cover

Catalogue 33

Busbar systems (100/185/150 mm) Contact hazard protection Packs of Model No. SV Page 1250 A 1600 A 2500 A 3000 A End covers for busbar supports 10 3083.000 – – – Busbar cover section, length 1 m for E-Cu 30 x 10 mm 10 3092.000 – – – 311 40 x 10 to 60 x 10 mm 10 3085.000 3085.000 – – Edge cover section for bar systems with 10 mm space between the strands, length 1 m for 1 busbar per conductor 10 9676.041 9676.041 – – 333 for 2 busbars per conductor 10 – – 9676.052 9676.052 Side cover section for bar systems, to match the edge cover sections, length 1 m For busbar width 60 mm 10 9676.056 9676.056 9676.056 9676.056 80 mm 10 9676.058 9676.058 9676.058 9676.058 100 mm 10 9676.059 9676.059 9676.059 9676.059 A B B A A B Connection system, see page 316 (system accessories) Plate clamps for connecting laminated copper bars; no drilling required. A For busbars mm Clamping area for laminated copper bars mm 316 30 x 10 34 x 10 3 3554.000 – – – 40 x 10 34 x 10 3 3559.000 – – – 50 x 10 34 x 10 3 3560.000 3560.000 – – 50 x 10 54 x 10 3 3562.000 3562.000 – – 60 x 10 34 x 10 3 3561.000 3561.000 – – 60 x 10 54 x 10 3 3563.000 3563.000 – – 80 x 10 65 x 10 3 – 3460.500 – – Conductor connection clamps for 10 mm bar thickness. Connection of round conductors1) Clamping area for laminated mm2 copper bars mm 316 1 – 4 – 15 3555.000 3555.000 3555.000 3555.000 1 – 4 – 15 3455.500 3455.500 3455.500 3455.500 2.5 – 16 8 x 8 15 3456.500 3456.500 – – 16 – 50 10.5 x 11 15 3457.500 3457.500 – – 35 – 70 16.5 x 15 15 3458.500 3458.500 – – 70 – 185 22.5 x 20 15 3459.500 3459.500 – – System covers for conductor connection clamps and plate clamps. B C D Width x depth mm 316 50 x 80 4 3086.000 – – – 100 x 80 4 3087.000 – – – 100 x 110 4 3090.000 – – – 200 x 80 4 3088.000 – – – 200 x 110 4 3091.000 – – – Inserted screw nuts M12, self-holding nuts with knurled ring for mounting NH slimline fuse-switch disconnectors. E For drilled holes in busbars Ø 14.5 mm. 30 3591.060 3591.060 – – 311 Connection plates, material: E-Cu nickel-plated F Connection for 1 ring terminal M102) up to 240 mm2 3 sets – – 3058.000 – 2 ring terminals M102) up to 240 mm2 3 sets – – 3059.000 3061.000 Laminated flat copper3) up to 40 x 10 mm 3 sets – – 3061.000 – Bar insulation 9 – – 3060.000 3060.000 Connection plates for laminated copper bars G For connecting laminated copper bars up to 2 x 10 x 100 x 1.0 mm (Flexibar) to a busbar system with 2 bars per conductor. For laminated copper bars up to 2 x 10 x 32 x 1 mm 1 – – 9676.747 335 4) 9676.7474) 2 x 10 x 63 x 1 mm 1 – – 9676.7484) 9676.7484) 2 x 10 x 100 x 1 mm 1 – – 9676.7494) 9676.7494) Direct connection terminals H For the direct connection of round conductors 95 – 300 mm2 (single-wire and multi-wire). 1 – – 9676.7304) 9676.7304) 335 1) Wire end ferrules should be used with fine and extra-fine wire conductors. 2) T-head screw M10 x 100. 3) T-head screw M10 x 120. 4) The required screw connection must be ordered additionally according to the busbar width, see page 335. A B C 230 – 325 D E F G H Rittal Catalogue 33/Power distribution 341


Catalogue 33
To see the actual publication please follow the link above