Base/plinth components front and rear - Base/plinth trim panels, side - Base/plinth trim, modular

Catalogue 33

Base TS base/plinth Base/plinth trim for TS base/plinth To continue the design of the ● lower front door of PC enclosures ● door of the IW enclosure. The base/plinth trim is screw-fastened to the corner pieces of the TS base/plinth components from the outside. Material: Sheet steel, spray-finished Designer trim panels: Extruded aluminium section Colour: RAL 7015 Designer trim panels: RAL 7035 For base/plinth width mm Height mm Model No. PC 600 200 8360.920 592 56 100 280 9 212 362 45.2 Base/plinth, stationary for PC-TS, IW Design-coordinated with the enclosures, height 100 mm, with front projection. Material: Sheet steel, 2.0 mm Colour: RAL 7035 Design component, front: RAL 7015 Supply includes: − 1 design component, front − 1 base/plinth component, rear − 2 base/plinth trims, side For depth mm Model No. PC 600 8800.920 Accessories: Attachment opportunities for: − Twin castors DK 7495.000, see page 556, − Levelling feet PS 4612.000, see page 555. − Fastening bolt for cable clamp rails SO 2819.000, see page 546, − Support bracket PS 4183.000, see page 661. Filter mat for ● Base/plinth component, vented ● Base/plinth component, vented, with designer trim panel To cover the trim panel in the base/plinth component. The mounting frame slides into position behind the filter mat in the base/plinth trim panel. Filter class G3 to DIN EN 779. Supply includes: Mounting frame. For enclosure width mm Packs of Model No. DK 600 1 7561.500 800 1 7581.500 Spare filter mat Spare filter mat for base/plinth trim panels up to 800 mm wide. Packs of Model No. DK Spare filter mats 5 7582.500 548 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above