Mounting plate attachment

Catalogue 33

Interior installation Mounting plates Mounting plates for KL and KL-HD For component installation outside of the enclosure. Assembly screws included as accessories with the enclosure. Material: Sheet steel, 2 mm Surface finish: Zinc-plated Accessories: Self-tapping screws SZ 2487.000, see page 666. Possible alternative: Support rails, see page 655. Detailed drawings: Available on the Internet. For size mm for Model No. KL and KL-HD Model No. KL 150 x 150 1500.510, 1514.510, 1521.010, 1527.010, 1670.600, 1671.600 1560.700 200 x 150 1528.510, 1529.510 1575.700 300 x 150 1501.510, 1515.510, 1522.010, 1530.510 1561.700 400 x 150 1589.510 1576.700 200 x 200 1502.510, 1516.510, 1523.010, 1528.010, 1672.600 1562.700 300 x 200 1503.510, 1517.510, 1524.010, 1529.010, 1531.510, 1674.600 1563.700 400 x 200 1504.510, 1518.510, 1525.010, 1532.510, 1675.600 1564.700 500 x 200 1505.510, 1533.510 1565.700 600 x 200 1506.510, 1519.510, 1534.510 1566.700 800 x 200 1527.510, 1542.510 1574.700 300 x 300 1507.510, 1526.010, 1535.510 1567.700 400 x 300 1508.510, 1530.010, 1536.510, 1676.600 1568.700 500 x 300 1509.510, 1537.510 1569.700 600 x 300 1510.510, 1538.510 1570.700 400 x 400 1511.510, 1539.510 1571.700 600 x 400 1512.510, 1540.510 1572.700 800 x 400 1513.510, 1541.510 1573.700 Mounting plate infill for TS For a continuous mounting surface in bayed suites where the mounting plate is set forward. Material: Sheet steel, 2 mm Surface finish: Zinc-plated Supply includes: Assembly parts. For enclosure height mm Model No. TS 1800 4590.700 2000 4591.700 2200 4592.700 Rittal Catalogue 33/System accessories 631


Catalogue 33
To see the actual publication please follow the link above