Mounting rails - Threaded inserts - Spacers

Catalogue 33

Accessories for instrument cases RiCase Aluminium front door Vertically hinged For mechanical protection of built-in control components. − Optionally hinged on the right or left − With lock Material: − Frame section: Extruded aluminium section − Corner pieces: Die-cast aluminium − Aluminium plate Surface finish: Frame section, corner pieces: Spray-finished Colour: RAL 7035 Supply includes: Assembly parts. For enclosure width mm W mm 482.6 (19˝) 503 4 3751.370 Detailed drawings: Available on the Internet. H (U) Model No. RC Keyboard lid Suitable for the installation of 482.6 mm (19˝) keyboards. − Horizontally hinged and lockable − Removable cover plate Material: − Frame section: Extruded aluminium section/die-cast − Base and cover plate: Aluminium Surface finish: Frame section, base and cover plate: Spray-finished Colour: RAL 7035 Supply includes: Assembly parts. For enclosure width mm H (U) Packs of Model No. RC 482.6 (19˝) 4 1 3751.800 Note: Use only in conjunction with support stand/ carrying handle. Detailed drawings: Available on the Internet. Mounting angles 482.6 mm (19˝) For front/rear installation of subracks and blanking plates. Material: Extruded aluminium section Surface finish: Clear-chromated Supply includes: Assembly parts. For enclosure height Packs of Model No. RC 4 U 2 3751.680 7 U 2 3751.640 Also required: − Threaded inserts, see page 262. − Mounting rails, see page 262. − Spacers, see page 262. Rittal Catalogue 33/Enclosures 261


Catalogue 33
To see the actual publication please follow the link above