Data Rack

Catalogue 33

Distributor racks 482.6 mm (19˝) installation system Page 749 Monitoring Page 767 Power System Module Page 383 Benefits: ● Optimum accessibility from all sides during assembly and installation. ● Unrestricted airflow, due to the open design. ● Standard cable trays in the roof area for larger quantities of cables. ● The distance between attachment levels is infinitely variable. Material: Sheet steel Colour: RAL 7035 Surface finish: Powder-coated Load capacity: 700 kg, static Supply includes: − Self-supporting mounting frame, with 482.6 mm (19˝) mounting level front and rear − Open roof frame for cable entry − 3 cable routing trays − Open base frame with 2 punched sections with mounting flanges for individual configuration fitted in the width − Levelling feet Detailed drawings: Available on the Internet. T 19 HE H B TE 7000 open U (HE) Packs of 42 42 Page Width (B) mm 600 800 Height1) (H) mm 2000 2000 Depth (T) mm 1000 1000 Distance between levels (mm) as delivered 745 745 Model No. TE 1 7000.940 7000.944 Accessories Cable management panel 482.6 mm (19˝), 1 U for horizontal cable routing, with 5 steel rings, zinc-plated, passivated, size 105 x 43 mm 1 7257.035 7257.035 729 Cable management panel 482.6 mm (19˝), 2 U for horizontal cable routing, with 5 steel rings, zinc-plated, passivated, size 125 x 85 mm 1 7257.100 7257.100 729 Shunting rings to accommodate large quantities of cables, for mounting on the side of the mounting frame, dimension 330 x 90 mm 4 7220.600 7220.600 724 Cable management duct 482.6 mm (19˝), 2 U for horizontal cable routing, with removable front panel 1 7158.100 7158.100 731 Component shelf 482.6 mm (19˝), 1/2 U static installation, depth-variable in the range from 600 – 900 mm 1 7063.720 7063.720 673 Slide rail 482.6 mm (19˝), load capacity 100 kg, for 740 mm distance between 482.6 mm (19˝) levels (internal) 2 7063.740 7063.740 750 Slide rail 482.6 mm (19˝), depth-variable within the range from 590 – 930 mm, load capacity 80 kg, static 2 7063.883 7063.883 749 C rail, variable within the range 450 – 800 mm 1 7016.140 7016.140 722 T-head rail, variable within the range 450 – 800 mm 1 7016.150 7016.150 722 Cable route for vertical cable management, for mounting at the side rear of the 482.6 mm (19˝) mounting frame, W = 100 mm, H = 1700 mm 1 set 7000.685 7000.685 726 Cable duct, 42 U 1 7827.320 7827.320 728 Cable manager, basic kit, for system-compatible cable deflection 8 7064.100 7064.100 723 Cable routing bars for 482.6 mm (19˝) system punchings 4 7111.224 7111.224 727 1) Plus 100 mm roof-mounting/cable-routing trays. 110 Rittal Catalogue 33/Enclosures


Catalogue 33
To see the actual publication please follow the link above