Installation kits for component shelves - TS punched section with mounting flange, 17 x 73 mm - Mounting kit, depth-variable - Adaptor for L-shaped mounting angles - Installation kit

Catalogue 33

Interior installation Component shelves for attachment to the 482.6 mm (19˝) punchings Component shelf 2 U, static installation 482.6 mm (19˝)/535 mm (metric) for 482.6 mm (19˝)/metric system punchings If only one 482.6 mm (19˝) or metric mounting level is available for mounting a component shelf, this variant offers a particularly cost-effective solution. Load capacity: 25 kg surface load, static Material: Sheet steel Colour: RAL 7035 Note: Not suitable for combination with telescopic slides. Component shelf depth mm 482.6 mm (19˝) Metric Model No. 250 – 7119.250 400 – 7119.400 250 – 7119.255 400 – 7119.455 Also required: − Captive nuts, see page 757. − Screws, see page 758. DK Utility table for location in the 482.6 mm (19˝) level for 482.6 mm (19˝) system punchings The utility table may be attached directly between the 482.6 mm (19˝) mounting angles without any additional assembly work. The utility table has a height of 3 U and a support area of 450 x 295 mm; it can be used as a support for measuring devices or splicing equipment during maintenance and wiring work. Material: Sheet steel Colour: RAL 7035 Supply includes: Assembly parts. Support surface mm Model No. DK 450 x 295 7183.100 Note: Installation in enclosures with a TS trim frame is not possible. Shelf for AE with pull-out frame The vented shelf is inserted into the pull-out frame of wall-mounted distributor DK 7644.000 and may additionally be screw-fastened. In this way, an additional support surface can be created with very little effort. Captive nuts may be clipped into the punchings of the frame, even after the shelf has been inserted. Material: Sheet steel Colour: RAL 7035 Supply includes: Assembly parts. Width mm Depth mm Model No. DK 430 195 7644.400 Delivery times available on request. Rittal Catalogue 33/System accessories 675


Catalogue 33
To see the actual publication please follow the link above