For areas at risk from earthquakes - Earthquake kit - Earthquake base/plinth

Catalogue 33

Baying systems TS 8 System accessories Page 537 Cable entry Page 701 Supply includes: − Enclosure frame with door, 3 mm double-bit lock insert − Roof plate − Gland plate − Rear panel − Mounting plate − 4 eyebolts Protection category: See table. NEMA 4X: Material: − Enclosure frame, roof, base, rear panel: Stainless steel 1.4301 (AISI 304), 1.5 mm − Door: Stainless steel 1.4301 (AISI 304), 2.0 mm − Mounting plate: Sheet steel, 3.0 mm Surface finish: − Enclosure frame: Uncoated − Door, roof, base, rear panel: Exterior brushed, grain size 400 − Mounting plate: Zinc-plated IP 66/NEMA 4X and IP 66/NEMA 4 NEMA 4: Material: − Enclosure frame, roof, base, rear panel: Sheet steel, spray-finished, 1.5 mm − Door: Sheet steel, spray-finished, 2.0 mm − Mounting plate: Sheet steel, 3.0 mm Surface finish: − Enclosure frame, door, roof, base, rear panel: Dipcoat-primed and powdercoated on the outside, textured paint − Mounting plate: Zinc-plated Colour: RAL 7035 T F G B H Packs of Stainless steel Sheet steel Page Width (B) mm 800 800 Height (H) mm 2000 2000 Depth (T) mm 600 600 Mounting plate width (F) mm 699 699 Mounting plate height (G) mm 1896 1896 Model No. TS 1 8450.680 8806.580 Door(s) 1 1 Protection category IP 66 to IEC 60 529, complies with NEMA 4X. IP 66 to IEC 60 529, complies with NEMA 4. Also required Side panels IP 66/NEMA 4X, NEMA 4 2 8700.680 8106.580 – Baying frame IP 66/NEMA 4X, NEMA 4 1 8700.010 8700.010 – Quick-fit baying clamps, one-piece 6 8800.500 8800.500 577 Baying clamp, horizontal 4 8800.400 8800.400 577 Angular baying brackets 4 8800.430 8800.430 579 Base/plinth Components front and rear Height 100 mm 1 set 8701.800 8601.800 549/543 Height 200 mm 1 set 8702.800 8602.800 549/543 Trim panels, sides Height 100 mm 1 set 8701.060 8601.060 549/544 Height 200 mm 1 set 8702.060 8602.060 549/544 Base/plinth trim, modular 4 2913.000 – 549 Accessories Cable clamp rails 2 4192.000 4192.000 717 Wiring plan pocket, sheet steel 1 4118.000 4118.000 617 System light see page 679 Alternative lock systems see page 600 80 Rittal Catalogue 33/Enclosures


Catalogue 33
To see the actual publication please follow the link above