PC enclosure systems

Catalogue 33

Stainless steel System accessories Page 537 Monitors, keyboards Page 796/798 Climate control Page 389 One-piece consoles, sheet steel Page 128 Material: − Enclosure: Stainless steel 1.4301 (AISI 304), 1.5 mm − Door or double door and console lid: Stainless steel 1.4301 (AISI 304), 2.0 mm − Mounting plate: Sheet steel, 3.0 mm Surface finish: − Enclosure, door, console lid and gland plates: Brushed, grain 120 − Mounting plate: Zinc-plated Protection category: IP 55 to IEC 60 529, complies with NEMA 12. Supply includes: − Enclosure, solid rear and sides − Door or double door at front, with locking rod − Console lid with lid stay and cam lock latched in the enclosure − Cam lock with double-bit insert − Gland plate, divided − Mounting plate Approvals: − UL − CSA − TÜV − Germanischer Lloyd − Russian Maritime Register of Shipping − Lloyds Register of Shipping − VDE Detailed drawings: Available on the Internet. T F H G T B One-piece consoles AP Width (B) mm Packs of 600 800 1000 1200 Page Height (H) mm 960 960 960 960 Depth (T) mm Bottom 400 400 400 400 Top 480 480 480 480 Mounting plate width (F) mm 530 730 930 1130 Mounting plate height (G) mm 780 780 780 780 Model No. AP 1 2683.600 2684.600 2685.600 2686.600 Door(s) 1 1 2 2 Weight (kg) 52.0 65.2 79.5 90.3 Accessories Base/plinth Height 100 mm 1 2865.000 2869.000 2867.000 2870.000 552 Height 200 mm 1 2875.000 2878.000 2885.000 2886.000 552 Cable clamp rail 2 4191.000 4192.000 4336.000 4196.000 717 Support rail TS 35/15 6 4934.000 4935.000 4933.000 4937.000 655 Hose-proof hood see page 485 Alternative lock systems see page 602 192 Rittal Catalogue 33/Enclosures


Catalogue 33
To see the actual publication please follow the link above