Drawer 482.6 mm (19˝)/2 U

Catalogue 33

Keyboards, supports and drawers Keyboard rack, 482.6 mm (19˝) ● 482.6 mm (19˝) rack-mounted chassis 1 U, 430 mm deep ● Prepared for the installation of 482.6 mm (19˝) keyboards with touchpad or trackball and mouse with the following dimensions: Max. height: 39 mm, max. width: 417 mm, max. depth: 210 mm ● Solid, lockable front ● Telescopic slides with integral clamp ● Prepared for installation of a mousepad Material: Sheet steel Design Packs of Model No. RP PS/2 1 3659.520 USB 1 3659.680 Colour: RAL 7035 Supply includes: − 482.6 mm (19˝) chassis excluding keyboard, − Connection cable, − Mounting bracket for 800 and 900 mm enclosure depth, − Assembly parts. Mousepad for keyboard rack ● For optional mounting on the left, right or front of the keyboard rack (fold-away design) ● Maybe folded into the keyboard drawer after use ● Only suitable for use in conjunction with 482.6 mm (19˝) keyboards with a total height of max. 39 mm (Model No. RP 9911.396) Material: Sheet steel Assembly Packs of Model No. RP right/left 1 3659.620 Colour: RAL 7035 Supply includes: Assembly parts. Keyboard, 482.6 mm (19˝) with PS/2 connections ● 482.6 mm (19˝) keyboard for installation in the 482.6 mm (19˝) keyboard rack in conjunction with the mousepad ● German keyboard layout ● Only 36/38.9 mm high keys allow installation in 1 U keyboard racks ● PS/2 connector ● 105 keys (including WIN 95 keys) ● Operating temperature: 0°C to +50°C W x H x D mm Design Packs of Model No. RP 403 x 36 x 171 German 1 9911.396 Protection category: IP 20 Supply includes: Connection cable. TFT display, 15˝ ● 482.6 mm (19˝) front panel, 7 U ● TFT LCD 15.1˝ ● Anti-reflection coated safety glass screen ● Brightness: 250 cd/m2 ● On-screen display ● Colours: 16.7 million ● Power pack: Input voltage: 100 – 240 V AC, output: 12 V DC/3.75 A ● OSD membrane keyboard ● VGA + SVGA, non-interlaced ● Maximum resolution 1024 x 768 pixels ● Contrast ratio: 300 : 1 ● Viewing angle: 160° (H+V) ● Video input 15-pin D-SUB (analog RGB) ● RS232 monitor interface Packs of Model No. RP 1 3659.440 Material: Front panel: Aluminium, powder-coated Colour: RAL 7035 Protection category: Tested to EN 60 950 and EMC directive 89/336/EEC. Note: Depth varies according to the display design (protective glass, touchscreen etc.). 482.5 65-75 37 OSD 310.3 40 2.5 Rittal Catalogue 33/System accessories 801


Catalogue 33
To see the actual publication please follow the link above