Air throughput 900 m3/h, with EC technology - Conversion table old/new

Catalogue 33

TopTherm fan-and-filter units Air throughput 550 – 770 m3/h Model No. SK fan-and-filter unit 3243.100 3243.600 3243.110 3244.100 3244.600 3244.110 3244.140 Page EMC version – – – – – Rated operating voltage V, Hz 230, 50/60 115, 50/60 230, 50/60 115, 50/60 400/460, 3~, 50/60 Dimensions mm W (B) x H 323 x 323 D (T1) 25 Max. installation depth mm D (T2) 118.5 130.5 Air throughput, unimpeded air flow 550/600 m3/h 700/770 m3/h Air throughput with outlet filter including standard filter mat 1 x SK 3243.200: 440/490 m3/h 2 x SK 3243.200: 510/560 m3/h 1 x SK 3243.200: 544/610 m3/h 2 x SK 3243.200: 630/690 m3/h Diagonal fan 1~ capacitor motor Rotary current motor Rated current 0.37 A/0.39 A 0.78 A/0.80 A 0.43 A/0.60 A 0.9 A/1.25 A 0.17 A/0.21 A Power consumption 70 W/87 W 75 W/90 W 95 W/135 W 100 W/145 W 93 W/140 W Pre-fuse 4 A 6 A 4 A 6 A Motor circuitbreaker Noise level 59/61 dB (A) 65/66 dB (A) Operating temperature range –30°C to +55°C Storage temperature range –30°C to +70°C Protection category Standard IP 54 IP 54 IP 54 IP 54 IP 54 IP 54 IP 54 With additional fine filter mat or hose-proof hood IP 55 IP 55 IP 55 IP 55 IP 55 IP 55 IP 55 With hose-proof hood IP 56 IP 56 IP 56 IP 56 IP 56 IP 56 IP 56 Accessories Packs of SK outlet filter 1 3243.200 – 3243.200 3243.200 – 3243.200 3243.200 485 SK outlet filter – EMC 1 – 3243.060 – – 3243.060 – – 485 Spare filter mats 5 3173.100 3243.066 3173.100 3173.100 3243.066 3173.100 3173.100 483 Fine filter mats 5 3183.100 3183.100 3183.100 3183.100 3183.100 3183.100 3183.100 484 Hose-proof hood 1 3243.080 3243.080 3243.080 3243.080 3243.080 3243.080 3243.080 485 Blanking cover 1 3243.020 3243.020 3243.020 3243.020 3243.020 3243.020 3243.020 485 Enclosure internal thermostat 1 3110.000 3110.000 3110.000 3110.000 3110.000 3110.000 3110.000 476 Digital temperature display/thermostat 1 3114.200 3114.200 3114.200 3114.200 3114.200 3114.200 3114.200 475 Hygrostat 1 3118.000 3118.000 3118.000 3118.000 3118.000 3118.000 3118.000 476 Speed control 1 3120.200 3120.200 3120.200 3120.200 3120.200 3120.200 3120.200 477 Special voltages available on request. We reserve the right to make technical modifications. Rittal India RITTAL India Pvt. Ltd. Nos. 23 & 24, KIADB Industrial Area Veerapura Doddaballapur-561 203 Bengaluru Dist Phone: +91 80 2289 0700 Fax: +91 80 2762 3343 E-mail: info@rittal-india.com www.rittal-india.com Rittal Catalogue 33/Climate control 397


Catalogue 33
To see the actual publication please follow the link above