Keyable guide rails - Guide rails - Air block panel - ESD contact

Catalogue 33

Accessories for subracks Guide rails 1 2 Guide rails, aluminium For high loads. Suitable for nominal PCB thicknesses from 1.6 mm. A distinction is made between guide rails for and without end pieces. The guide rails without end pieces are screwfastened directly into the horizontal rail. Material: Aluminium Without end pieces1) PCB depth mm Packs of Model No. RP 160 10 3688.064 220 10 3688.065 280 10 3688.066 For end pieces PCB depth mm Packs of Model No. RP 160 10 3688.057 220 10 3688.058 280 10 3688.059 Also required: 1 2 − 1) Screw M2.5 x 6, Packs of 100, Model No. RP 3654.340, see page 250. − 1) Nut M2.5, Packs of 100, Model No. RP 3654.370, see page 250. − 1) Retaining cage M2.5, Packs of 100, Model No. RP 9901.417, see page 251. End pieces for guide rails, aluminium To discharge static charges, contact springs RP 3687.726 may be used. Material: Polycarbonate, base material to UL 94-V1 End piece front and rear 10 pairs 3688.028 Accessories: Packs of Model No. RP Contact springs, see page 235. Keyable guide rails, plastic Guide rails 4 HP, keyable, to IEEE 1101.10. ● For 1.6 – 2.0 mm nominal thickness ● Chambers for the installation of keys ● Option of installing ESD contacts to discharge static charges ● Narrow design for maximum air flow ESD contact for guide rail ESD contact for front panel Keys For PCB depth mm Packs of Model No. RP 160 10 3685.257 220 10 3685.258 280 10 3685.259 Material: Polycarbonate, base material to UL 94-V0 Colour: Grey Note: Only for use in conjunction with type IV, IVs, VII injector/extractor handles. Accessories: − Keys, see page 238 − ESD contact, see page 237 − Extractor handles type IV, IVs, VII, see page 241. 1 2 3 1 3 2 236 Rittal Catalogue 33/Enclosures


Catalogue 33
To see the actual publication please follow the link above