Vario rack-mounted fan, air throughput 320/480 m3/h - Tangential fans, air throughput 320 m3/h

Catalogue 33

Rack-mounted fans/tangential fans for 482.6 mm (19˝) Climate control accessories Page 473 Software & services Page 515 Supply includes: − Fully wired unit ready for connection − Clamping strip and assembly parts (for rack-mounted fan/ Vario rack-mounted fan) − Filter mat (for tangential fan) Guide frame supply includes: − Guide frame − Connector and fitted connection cable (3 m) − Mounting bracket for optional attachment to the 482.6 mm (19˝) system − Assembly parts Also required: Order a guide frame according to the application (only for Vario rack-mounted fan) Approvals: Available on the Internet. Detailed drawings: Available on the Internet. Performance diagrams: Available on the Internet. 200 180 163 482.6 (19˝) 17 88 482.6 (19˝) 410 73 380 100 1 HE HE = U Rack-mounted fan, air throughput 320/480 m3/h Model No. SK 3340.0241) 3340.1151) 3340.230 3341.0241) 3341.115 3341.230 Page 2 fans, distance between axes 85 mm – 3 fans, distance between axes 85 mm – Rated operating voltage V, Hz 24 (DC) 115 (AC), 50/60 230 (AC), 50/60 24 (DC) 115 (AC), 50/60 230 (AC), 50/60 Dimensions mm W x H x D 482.6 (19˝) x 44 (1 U) x 200 Air throughput, unimpeded air flow 320 m3/h 480 m3/h Rated current max. 0.49 A 0.46 A/0.46 A 0.24 A/0.22 A 0.74 A 0.69 A/0.69 A 0.36 A/0.33 A Pre-fuse T 6.0 A Operating temperature range –10°C to +55°C Noise level 51 dB (A) 52 dB (A) 51 dB (A) 52 dB (A) 51 dB (A) Accessories Digital temperature display/thermostat 3114.200 3114.200 3114.200 3114.200 3114.200 3114.200 475 Enclosure internal thermostat 3110.000 3110.000 3110.000 3110.000 3110.000 3110.000 476 Speed control – 3120.200 3120.200 – 3120.200 3120.200 477 Model No. SK 3342.0241) 3342.1151) 3342.230 3342.5002)3) Page 3 fans, distance between axes 105 mm Rated operating voltage V, Hz 24 (DC) 115 (AC), 50/60 230 (AC), 50/60 24 (DC) 115 – 230 (AC) Dimensions mm W x H x D 482.6 (19˝) x 44 (1 U) x 200 Air throughput, unimpeded air flow 480 m3/h Rated current max. 0.74 A 0.69 A/0.69 A 0.36 A/0.33 A 0.85 A Pre-fuse T 6.0 A Operating temperature range –10°C to +55°C Noise level 51 dB (A) 52 dB (A) 51 dB (A) Accessories Digital temperature display/thermostat 3114.200 3114.200 3114.200 3114.200 475 Enclosure internal thermostat 3110.000 3110.000 3110.000 3110.000 476 Speed control – 3120.200 3120.200 – 477 1) Extended delivery times. 2) Rack-mounted fan for metric mounting angles available on request. 3) Version with monitoring. Rittal Catalogue 33/Climate control 399


Catalogue 33
To see the actual publication please follow the link above