Blanking plates, 482.6 mm (19˝) - Blanking plate, horizontally hinged - Blanking plate, vertically hinged - Hinge - Ventilated front panels

Catalogue 33

482.6 mm (19˝) installation system 482.6 mm (19˝) installation Drawer, 2 U, 3 U for a 482.6 mm (19˝) mounting level For front attachment to mounting angles, 482.6 mm (19˝). With cover and telescopic slides to accommodate assignment lists, operating manuals and small parts. The small version of the 2 U variant is also suitable for mounting inside a swing frame. Material: Sheet steel Colour: RAL 7035 Supply includes: Fully assembled, including assembly parts. Height Clearance openings Installation depth mm Packs of Model No. Width Depth DK mm mm 2 U 411 244 250 1 7282.135 2 U 411 419 427 1 7282.035 3 U 411 419 427 1 7283.035 Drawer for 482.6 mm (19˝) with adaptor sections For keyboards, operating manuals etc. The perforated plate in the base helps air to circulate in the enclosure. Load capacity 50 kg. The 1 U drawer can be installed rotated through 180° about its longitudinal axis, allowing it to be used as a utility table. Material: − Drawer: Aluminium − Telescopic slides: Sheet steel Surface finish: − Drawer: Anodised − Telescopic slides: Zinc-plated Supply includes: Telescopic slides. U Packs of Model No. PS 1 1 4541.000 3 1 4542.000 Also required: Installation kit for enclosure system, see page 753. Installation kit for component shelves and drawers, with 482.6 mm (19˝) installation in TS For installation between the front and rear adaptor sections or adaptor pieces, 482.6 mm (19˝) in 600 mm wide enclosures. Material: Sheet steel Surface finish: Zinc-plated Supply includes: Assembly parts. For enclosure system TS For enclosure depth mm Packs of Model No. TS 600 1 set 8800.560 800 1 set 8800.580 Also required: − Adaptor sections, 482.6 mm (19˝), see page 741, or − Adaptor pieces, 482.6 mm (19˝), see page 742. Installation kit, depth-variable for 482.6 mm (19˝) component shelves Depending on the distance between the two 482.6 mm (19˝) mounting levels, the installation kit is screw-fastened in the depth between the cranked, L-shaped mounting angles or 482.6 mm (19˝) mounting frame. Also suitable for TE. Material: Sheet steel Surface finish: Zinc-plated Supply includes: Assembly parts. Distance between 482.6 mm (19˝) levels mm Packs of Model No. DK 550 – 850 2 7063.850 Rittal Catalogue 33/System accessories 753


Catalogue 33
To see the actual publication please follow the link above