Front assembly - Front panels - Front panels - Cover plate

Catalogue 33

External mounting accessories Clipboard For securing operating instructions or plans (A4 size) at eye level. Prepared for mounting on the right-hand side; mounting on the left is also possible by unscrewing and moving the clip part. For mounting purposes, a straight tube length of ≥ 200 mm, Ø 20 mm or Ø 25 mm, is required. Material: − Clipboard: Sheet steel − Clip part: Aluminium Surface finish: Clip part: Natural anodised Colour: RAL 7035 Width mm Height mm Packs of Model No. CP 225 315 1 6013.000 Also required: − Handle set SZ 2389.000, see page 791 or − Handle set for Comfort Panel, see page 790 or − Handle set for Optipanel, see page 790 or − U handle CP 6107.200, see page 792. Display board with bracket To accommodate test plans, documents etc. in A4 format. Assembly: ● On surfaces, ● On a 25 mm pitch pattern of the TS frame or rail system, ● On handle set Ø 20 mm or Ø 25 mm. Supply includes: − Display boards − Wall bracket − Assembly parts Packs of Model No. CP 1 set 6013.100 Accessories: − Handle set SZ 2389.000, see page 791 or − Handle set for Comfort Panel, see page 790 or − Handle set for Optipanel, see page 790 or − U handle CP 6107.200, see page 792. Enclosure surface connector To accommodate keyboard support (SM 2383.000, see page 800). Material: − Surface connector: Extruded aluminium section − Side cover: Sheet steel Surface finish: Surface connector: Natural anodised. Colour: RAL 7024 Supply includes: Assembly parts. Packs of Model No. SM 1 set 2383.010 Mounting on surfaces Mounting underneath 90° 6° 30° 45° 79 56 15 73.5 83 8 40 67 45° surfaces 10° 30° Rittal Catalogue 33/System accessories 793


Catalogue 33
To see the actual publication please follow the link above