Dynamic Rack Control - RFID mounting frame - RFID tags - RFID controller

Catalogue 33

KVM switches CPU cable for SSC view 8/USB, PS/2 and USB Combination connection cable between SSC view 8 and the individual servers, each with 2 HD 15 connectors for video, plus lockable PS/2 connectors at both ends for the keyboard and mouse, colour-coded. USB cable with USB-A and USB-B connector (connection switch) and VGA cable. Connection Cable length Model No. DK PS/2 2 m 7552.120 PS/2 4 m 7552.140 USB 2 m 7552.122 USB 5 m 7552.142 Cat 5 patch cable Flexible, pre-configured Cat 5 STP patch cable with shielded RJ45 connectors for connecting the SSC converter and SSC console to the SSC premium switch. The cables are wired 1 : 1 to AT&T 258A/T568B and comply with ISO/IEC 11801, UL E151955. Colour: Grey Length m Packs of Model No. DK 2 4 7320.472 5 4 7320.475 10 1 7320.481 15 1 7320.4851) 1) Extended delivery times. SSC Power Control for SSC premium With this adaptor, the Power Control Unit socket strips (DK 7200.001) and the active PSM module (DK 7856.201) may be switched individually or in pairs (for servers with redundant power supply). Control is via the OSD integrated into the SSC premium. Up to 8 PSM and PCU modules may be switched (max. 64 EN 60 320 C13 slots). Note: − The connection cable between the SSC premium and the SSC Power Control with a length of 2.5 m is included with the supply. − Only suitable for use with SSC premium switches and modules 7856.201 and 7200.001. SSC Power Control 1 7552.420 Also required: Packs of Model No. DK − Power pack (DK 7201.210). − Mains cable (DK 7200.210), see page 775. − At least 1 active PSM/PCU module, DK 7856.201 only, see page 385 and DK 7200.001, see page 700. − Cat 5 patch cable, see page 786. SSC Power Pack In order to increase fail-safeness, we recommend configuring a redundant power supply to the SSC premium and the connected user consoles. This compact wide-range power pack (AC: 100 – 240 V, 50/60 Hz, DC: 12 V/5 A) with IEC 320 socket (EN 60 320) and Mini-DIN 4 connectors to maintain correct functioning of the KVM switch in the event of a failure in the first power supply to the internal power pack. Supply includes: Mounting accessories. SSC Packs of Model No. DK SSC Power Pack 1 7552.220 Also required: Connection cable for power pack, see page 775. 786 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above