RiLine60 busbar systems 800 A/1600 A (60 mm) - PLS busbar support

Catalogue 33

RiLine60 busbar systems up to 800 A (60 mm) Flat copper bar system Busbar support No. of poles/bar centre distance Packs 30 x 10 PLUS of 3-pole/60 mm 4-pole/60 mm Page Model No. SV 4 9340.010 9340.000 9340.050 9340.004 9342.014 Also required Spacer when using busbars 12 x 5/10 mm – – Model No. SV 12 9340.090 9340.090 – 9340.090 – 310 Contact hazard protection mm Approvals Packs Components Length of Model No. SV Model No. SV Page End cover – 2 9340.070 9340.070 9340.070 9340.074 9342.074 – Base tray 500 2 – 9340.100 9340.100 – – 315 700 2 – 9340.110 9340.110 – – 315 900 2 – 9340.120 9340.120 – – 315 1100 2 – 9340.130 9340.130 9340.134 9342.134 315 2400 – 1 – 9340.170 – – – 315 Base tray infill 100 2 – 9340.140 9340.140 – – 315 Cover section 700 2 – 9340.200 9340.200 – – 315 1100 2 – 9340.210 9340.210 9340.214 9340.214 315 Support panel – 5 – 9340.220 9340.220 9340.224 9340.224 315 Cross members 160 – 2 – – 9340.230 – – 315 A E F D C B A B C D E F Busbars E-Cu; length: 2400 mm/bar Dimensions mm Max. rated current acc. to Approvals Packs of Model No. SV Model No. SV Page DIN EN UL 508 12 x 5 210 A – 6 3580.000 3580.000 3580.000 3580.000 – 311 12 x 10 340 A – 6 3580.100 3580.100 3580.100 3580.100 – 311 15 x 5 260 A 175 A 6 3581.000 3581.000 3581.000 3581.000 – 311 15 x 10 360 A 350 A 6 3581.100 3581.100 3581.100 3581.100 – 311 20 x 5 319 A 230 A 6 3582.000 3582.000 3582.000 3582.000 – 311 20 x 10 497 A 465 A 6 3585.000 3585.000 3585.000 3585.000 – 311 25 x 5 384 A 290 A 6 3583.000 3583.000 3583.000 3583.000 – 311 30 x 5 447 A 350 A 6 3584.0001) 3584.0001) 3584.0001) 3584.0001) – 311 30 x 10 800 A 700 A 6 3586.0001) 3586.0001) 3586.0001) 3586.0001) 3586.0001) 311 Accessories Components For busbars mm Approvals Packs of Model No. SV Model No. SV Page Busbar connectors for single connection 12 x 5 – 15 x 10 3 9350.075 9350.075 9350.075 9350.075 – 313 20 x 5 – 30 x 10 3 9320.020 9320.020 9320.020 9320.020 9320.020 313 Busbar connectors for baying connection2) 20 x 5 – 30 x 10 3 9320.030 9320.030 9320.030 9320.030 9320.030 313 Busbar cover section Length: 1000 mm/section 12 x 5 – 30 x 10 10 3092.000 3092.000 3092.000 3092.000 3092.000 311 12/15 x 5 4 9350.010 9350.010 9350.010 9350.010 9350.010 311 12/15 x 10 4 9350.060 9350.060 9350.060 9350.060 9350.060 311 1) To order the tin-plated version, please add extension .200 to the Model No. Delivery times available on request. 2) Connection from enclosure to enclosure (TS 8) Rittal Catalogue 33/Power distribution 277


Catalogue 33
To see the actual publication please follow the link above