Distribution busbar cover - Punched rail for distribution busbar cover - Distribution busbar cover

Catalogue 33

Ri4Power accessories Switch-disconnector-fuse section Divider panel for switch-disconnector-fuse section The divider panel is required for interior configuration of the switch-disconnector-fuse section, and divides the connection space from the functional space. Depending on the chosen position of the main busbar system, the divider panel is fitted in the prepared switch-disconnector-fuse enclosures. The prepared cut-outs are suitable for the connection of Jean Müller Sasil and ABB SlimLine switchdisconnector fuses. Material: Sheet steel, zinc-plated, passivated, 1.5 mm Supply includes: Assembly parts. For main busbar system in the roof section For enclosure height mm For enclosure depth mm Packs of Model No. 2000 600 1 9674.306 2000 800 1 9674.308 2200 600 1 9674.326 2200 800 1 9674.328 For main busbar system in the rear section, top or bottom SV For enclosure height mm For enclosure depth mm Packs of Model No. SV 2000 600 1 9674.3051) 2000 800 1 9674.3071) 2200 600 1 9674.3251) 2200 800 1 9674.3271) 1) Extended delivery times. Dividing plate for switch-disconnector-fuse section Dividing plate to divide the busbar chamber and NH switch-disconnector-fuse chamber (compartment). Material: Sheet steel, zinc-plated, passivated, 1.5 mm Supply includes: Assembly parts. For switch-disconnectorfuse brand Mounting position Jean Müller SASIL top/bottom 1 9674.346 ABB SlimLine top/bottom 1 9674.348 Also required: Packs of Model No. SV Assembly kit for switch-disconnector-fuse section, see page 354. Contact hazard protection cover for switch-disconnector-fuse section (cable chamber) The contact hazard protection cover plate shields the main busbar in the cable chamber, enabling the safe connection of cables and lines. Suitable for Maxi-PLS and Flat-PLS busbar systems. Material: Sheet steel, zinc-plated, passivated, 1.5 mm Supply includes: Assembly parts. For main busbar system in the roof section For enclosure width mm For enclosure depth mm Packs of Model No. 1000 600 1 set 9674.362 1000 800 1 set 9674.364 1200 600 1 set 9674.366 1200 800 1 set 9674.368 For main busbar system in the rear section, top or bottom For enclosure width mm 1000 1 set 9674.3721) 1200 1 set 9674.3761) 1) Extended delivery times. Also required: SV Packs of Model No. SV Divider panel for switch-disconnector-fuse section, see page 355. Rittal Catalogue 33/Power distribution 355


Catalogue 33
To see the actual publication please follow the link above