Roof-mounted

Catalogue 33

Air/air heat exchangers Climate control accessories Page 473 Software & services Page 515 Rittal air/air heat exchangers in a railway-compatible version are used specifically in the mobile railway engineering sector, e.g. for local trains, locomotives and high-speed trains. Products are available both in 24 V DC and in 110 V DC. Railway-compatible design of the units means construction to EN 50 155, halogen-free connection cables, screw protection, shock and vibration testing to EN 61 373, preparation for EN 45 545, and spray-finishing in RAL 7035 S to DB TL 918340, among other things. Benefits: ● External and internal fans may be controlled separately ● Simple maintenance Colour: RAL 7035 Protection category: Internal circuit IP 54 to IEC 60 529 Supply includes: Complete unit ready for connection. Detailed drawings: Available on the Internet. Wall-mounted, railway-compatible version Model No. SK 3126.424 3128.424 3129.424 3130.424 3126.410 3128.410 3129.410 3130.410 Page Rated operating voltage 24 V (DC) 24 V (DC) 24 V (DC) 24 V (DC) 110 V (DC) 110 V (DC) 110 V (DC) 110 V (DC) Dimensions mm W HD 280 650 127 400 950 140 400 950 150 400 1580 150 280 650 127 400 950 140 400 950 150 400 1580 150 Specific thermal output 27 W/K 47 W/K 66 W/K 98 W/K 27 W/K 47 W/K 66 W/K 98 W/K Max. rated current per fan 2.7 A 7.5 A 10.5 A 9.2 A 2.7 A 1.9 A 2.47 A 2.3 A Output per fan 65 W 180 W 240 W 220 W 65 W 203 W 256 W 230 W Air throughput of fans (unimpeded air flow) External circuit 360 m3/h 560 m3/h 1055 m3/h 1125 m3/h 360 m3/h 560 m3/h 1055 m3/h 1125 m3/h Internal circuit 360 m3/h 560 m3/h 1055 m3/h 1125 m3/h 360 m3/h 560 m3/h 1055 m3/h 1125 m3/h Operating temperature range –30°C to +60°C Weight 10 kg 16 kg 18 kg 25 kg 125 kg 185 kg 205 kg 275 kg Accessories Packs of Adjustable frame 1 3286.260 3286.270 3286.270 3286.280 3286.260 3286.270 3286.270 3286.280 479 Metal filters 1 3286.230 3286.240 3286.240 3286.250 3286.230 3286.240 3286.240 3286.250 482 Delivery times available on request. We reserve the right to make technical modifications. Rittal Israel RITTAL Enclosure Systems Ltd. 13, Hatarshish St. Zone 29 P.O. Box 3597 Industrial Park, Caesarea 38900 Phone: +972 (0) 4 6275 505 Fax: +972 (0) 4 6275 535 E-mail: moshe@rittal.co.il www.rittal.co.il 410 Rittal Catalogue 33/Climate control


Catalogue 33
To see the actual publication please follow the link above