LED system light

Catalogue 33

Interior installation System lights Colour: Similar to RAL 7035 Protection category: IP 20 to IEC 60 529 Supply includes: Compact light with clip and screw mounting kits, including assembly parts. − Mounting kit magnet, see page 681. − Door-operated switch with connection cable, see page 684. ENEC 24 4140.010 – 4140.020 – 4140.110 4140.120 cURus – 4140.2101) – 4140.2201) – – Rated voltage 100 – 240 V AC ±10% at 50 – 60 Hz 24 V DC ±10% Wattage 8 14 8 14 Protection category II (all-insulated) Width (B1) mm 455 705 455 705 Mounting distance (B2) mm clip/magnet 400 650 400 650 Mounting distance (B3) mm 475 725 475 725 Connection cable 3 m (open end) Cover colour Yellow Grey Yellow Grey Yellow Yellow Rated current (A) – at 230 V AC – – at 110 V AC – – at 24 V DC 0.57 Light Fluorescent lamp T5 Operating unit Wide-range electronic ballast Electronic ballast Circuit-breakers Integral, on/off/door-operated switch mode Light cover Transparent, grooved on the inside Cable deflector across rear – – 1)Only for the North American market. Screw attachment B3 B Ø 6.5 Compact light Slimmer – Faster – Brighter ● Slimmer: Around 50% less height and depth and also around 75% less volume than conventional lights. ● Faster: Universal fast attachment via clips, screws, or powerful magnets (optional). Simply slide in at the side or rear, fit the light, and it’s done! ● Brighter: Up to 75% greater luminous efficiency from the lamp with the same power helps to cut electricity costs. ● Door-operated switch can also be connected via a 2-pole connection. Accessories: 0.073 – 0.127 0.149 – 0.216 Clip/magnet attachment B2 B1 Model No. SZ 0.045 – 0.088 0.083 – 0.149 – 59 Rear attachment B B 24 A Side attachment A B – – – 0.35 B A A Mounting kit magnet For reliable adhesion on all sheet steel surfaces. Packs of Model No. SZ 2 4140.000 Rittal Catalogue 33/System accessories 681


Catalogue 33
To see the actual publication please follow the link above