One-piece consoles TP

Catalogue 33

TopConsole system TP Accessories Trim panel for pedestal for covering the complete top opening when using the pedestal on its own. Material: Sheet steel Surface finish: Textured paint Colour: RAL 7035 Protection category: IP 55 to IEC 60 529, complies with NEMA 12. Supply includes: Assembly parts. For pedestal Model No. Width mm Depth mm 600 800 5001.140 400 1200 5001.160 1600 6730.030 600 5001.130 800 6730.110 500 1200 6730.120 1600 6730.130 6730.100 Strengthener for desk unit, rear with hinged cover ● Suitable for mounting operating housings using − CP-L enclosure attachment, Ø 130 mm, CP 6525.510, see page 155 − CP-XL enclosure attachment, round CP 6130.610, see page 163 − Housing couplings CP-XL for desk mounting, CP 6528.410, see page 166 ● Easily screw-fastened to the base of the desk unit. ● Connection hole pattern for CP support arm systems in the centre as standard; other positions can be accommodated by drilling extra holes. Mounting cut-out required in the cover of the desk units, mounting cut-outs to match the various support arm systems. Material: Sheet steel Supply includes: Assembly parts. For width mm Packs of Model No. TP 600 1 6730.400 800 1 6730.410 Mounting cut-outs for the covers of the desk units for external mounting of CP 6525.510 Ø 9 Ø 82 45° 592/792 215 1 1 Max. Ø 70 mm for external mounting of CP 6130.610 Ø 9 Ø 112 45° 215 1 for external mounting of CP 6528.410 = = 180 79 45 Ø 9 215 1 Rittal Catalogue 33/Enclosures 127


Catalogue 33
To see the actual publication please follow the link above