RiLine accessories - Busbar supports/base isolators - Busbar supports 1- and 2-pole - Base isolators - Spacers

Catalogue 33

RiLine Class fuse elements Busbar systems Page 276 – 279 Connection system Page 280 – 282 Component adaptors Page 283 – 289 Accessories Page 310 – 325 Material: − Polyamide (PA 6). − Fire protection corresponding to UL 94-V0 − Contact tracks: Electrolytic copper, silver-plated Colour: − Chassis: RAL 7035 − Cover: RAL 7035/7001 Approvals: − UL 4248-1/UL 4248-8 − CSA C22.2 No. 4248.107/ CSA C22.2 No. 4248.8-07 Technical information: Available on the Internet. Detailed drawings: Available on the Internet. Fuse holder 61 – 400 A (3-pole) Fuse type (class) Packs of J J J Rated operating current 61 – 100 A 101 – 200 A 201 – 400 A Rated operating voltage 600 V~ 600 V~ 600 V~ Fuse standard UL 4248-8 UL 4248-8 UL 4248-8 Fuse size mm 29 x 118 41 x 146 54 x 181 Cable outlet top/bottom top/bottom top/bottom Type of connection Box terminal Box terminal Box terminal Connection of round conductors AWG 2 – MCM 300 AWG 3/0 – MCM 600 AWG 3/0 – MCM 600 Width mm 184 210 250 Height mm 288 288 328/3531) Approvals For bar systems Bar centre distance mm 60 60 60 For bar thickness mm 5/10 5/10 5/10 Model No. SV 1 9345.100 9345.200 9345.400 For mounting plate assembly Model No. SV 1 9345.110 9345.210 9345.410 1) 328 mm (SV 9345.400), 353 mm (SV 9345.410) Rittal Catalogue 33/Power distribution 309


Catalogue 33
To see the actual publication please follow the link above