Mini-PLS component adaptor - 12 A/25 A (3-pole)

Catalogue 33

Mini-PLS fuse elements Busbar system Page 270 Busbar connection adaptor Page 270 Component adaptor Page 272/273 Bus-mounting fuse base Material: − Polyamide (PA 6.6). − Fire protection corresponding to UL 94-V0 Colour: − Chassis: RAL 9011 − Cover: RAL 7035 NH fuse-switch disconnectors Material: − Fibreglass-reinforced polyamide − Fire protection corresponding to UL 94-V0 − Contact tracks: Silver-plated hard copper Colour: RAL 7035 Basis of test: − IEC 60 947-3 − IEC 60 269-2 (fuse inserts) Busbar adaptor Material: − Polyamide (PA 6.6). − Fire protection corresponding to UL 94-V0 Colour: RAL 9011 Technical information: Available on the Internet. Detailed drawings: Available on the Internet. Mini-PLS bus-mounting fuse bases (3-pole) Fuse insert Packs of D 02-E18 Rated current 63 A Rated operating voltage 400 V~ Connection of round conductors1) mm2 1.5 – 16 Width mm 38 Height mm 160 Model No. SV 1 9630.000 Accessories Identification labels 100 9320.080 1) Wire end ferrules should be used with fine wire conductors. NH fuse-switch disconnectors, size 000 (3-pole) Rated operating current Packs of 100 A Page Rated operating voltage 690 V~ Cable outlet top/bottom Type of connection Terminal Connection of round conductors mm2 1.5 – 50 Clamping area for laminated copper bars W x H mm 10 x 10 Width mm 89 Height mm 141.5 Model No. SV 1 3431.000 296 Also required Mini-PLS busbar adaptors (3-pole) With connection cables mm2 35 Width mm 90 Height mm 160 Model No. SV 1 9629.100 Accessories Micro-switch 5 3071.000 324 Rittal Catalogue 33/Power distribution 271


Catalogue 33
To see the actual publication please follow the link above