Divider panel - Dividing plate - Contact hazard protection cover

Catalogue 33

Ri4Power accessories Switch-disconnector-fuse section Front trim panels for switch-disconnector-fuse section The front trim panels cover above and below the mounting area of the NH switch-disconnector fuse on the front. With integral vent openings, protection categories IP 3X/IP 2X of the switch-disconnector-fuse section are achieved. Material: Sheet steel, 2 mm Colour: Textured RAL 7035 Supply includes: − 2 front trim panels − Assembly parts Front trim panels height mm Packs of Top Bottom IP 3X1) 336 136 1 set 9674.340 186 336 1 set 9674.3422) 1) For IP 2X the inner perforated plate must be removed. 2) Extended delivery times. Also required: Model No. SV Design With ventilation hole Assembly kit for switch-disconnector-fuse section, see page 354. Assembly kit for switch-disconnector-fuse section Assembly kit for installing switch-disconnectorfuse brands ABB or Jean Müller and attaching the distribution busbar system. Material: − Section corner piece left/right, sheet steel, zinc-plated, 2 mm − Trim panel left/right, sheet steel, 2 mm, spray-finished Colour: Textured RAL 7035 Supply includes: − 2 section corner pieces − 2 trim panels − Incl. assembly parts For switch-disconnectorfuse brand Jean Müller SASIL 2000 1 set 9674.350 Jean Müller SASIL 2200 1 set 9674.352 ABB SlimLine 2000 1 set 9674.356 ABB SlimLine 2200 1 set 9674.358 Also required: For enclosure height mm Packs of Model No. SV Divider panel for switch-disconnector-fuse section, see page 355. 354 Rittal Catalogue 33/Power distribution


Catalogue 33
To see the actual publication please follow the link above