Rittal Power Control Unit (PCU)

Catalogue 33

Voltage supply Socket strips Service socket for enclosure frame attachment/16 A Integration of a service socket within a separate supply circuit, independently of the IT network and UPS. Simple installation via an angle bracket for attaching to the enclosure frame. Material: − Angle bracket: Sheet steel − Socket: Plastic Surface finish: Angle bracket: Zinc-plated Supply includes: − Angle bracket − Damp-proof socket (IP 44) − Assembly parts Packs of Model No. DK 1 set 7280.100 Energy-Box, 482.6 mm (19˝) Technical specifications: A depth-variable top hat rail for installed equipment to DIN 43 880, sizes 1 – 3 (e.g. to accommodate built-in sockets, miniature circuit-breakers etc.). Cable clamping at the rear, one N and one PE rail on an insulated plinth. Plastic cover including extension cover (UL 94-V0), maximum accommodation of 22 installed devices (width 18 mm). Maximum accommodation capacity = 22 HP (22 x 18 mm = 396 mm). Packs of U Model No. DK 1 3 7480.035 Colour: RAL 7035 Supply includes: Energy-Box with plastic blanking covers. Note: Individual population with circuit-breakers at the factory available on request. Energy-Box, 482.6 mm (19˝) Pull-out This Energy-Box is designed to accommodate both DC and AC components. The pull-out component front affords optimum access to the wiring space from above and below. Connection clamps for DC current: 2 clamps 35 mm2, 9 clamps 16 mm2 (per rail) for AC current: 1 clamp 16 mm2 (PE or N), 20 clamps 4 mm2 (per rail) Technical specifications: Depth-adjustable top hat rail for snap-in attachment of installed equipment to DIN 43 880 in sizes 1 – 3 (e.g. to accommodate built-in sockets, miniature circuit-breakers etc. or entire installation assemblies such as the ABB “smissline” system). Cable clamping at the rear, two power distribution rails with connection clamps on isolated base/ plinth. Plastic cover including extension cover, maximum accommodation of 22 installed devices (width 18 mm). Maximum accommodation capacity = 22 HP (22 x 18 mm = 396 mm). Depth: 220 mm. U Model No. DK 3 7480.300 Colour: RAL 7035 Supply includes: Energy-Box with plastic blanking covers. Rittal Catalogue 33/System accessories 699


Catalogue 33
To see the actual publication please follow the link above