Premium Panel, protection category IP 69K - Stainless steel

Catalogue 33

Stainless steel System accessories Page 537 AE sheet steel Page 44 AE EMC shielded Page 201 AE Ex-proof Page 198 Hygienic Design Page 176 Perfect protection in a tough environment The compact enclosure AE in IP 69K is the ideal solution when a high protection category combined with corrosion resistance is needed. ● Resistant to high-pressure cleaning (protection category IP 69K). The interior seal is protected against direct hosed water. ● Ideal for mounting on vehicles: Lock, hinges and mounting plate are all vibration resistant. ● 10° roof tilt prevents liquids from accumulating on the roof. ● Foamed-in silicone seal. The closed cell structure of the foam means that water absorption is negligible. Temperature resistant from –60°C to +180°C. Material: − Enclosure, hinge and lock: Stainless steel 1.4301 (AISI 304) − Door: Stainless steel 1.4301 (AISI 304), all-round foamedin PU seal − Mounting plate: Sheet steel Surface finish: − Enclosure and door: Brushed, grain 240 − Mounting plate: Zinc-plated Protection category: IP 69K to DIN 40 050-9, complies with NEMA 4X. Supply includes: − Enclosure of all-round solid construction − Single-door − Interchangeable door hinge − Cam lock with double-bit insert − Mounting plate. Detailed drawings: Available on the Internet. B T H2 F G 10° H1 Compact enclosures AE, protection category IP 69K Width (B) mm Packs of 230 400 400 650 Page Height, front (H1) mm 330 400 650 650 Height, rear (H2) mm 352 439 689 689 Depth (T) mm 155 250 250 250 Mounting plate width (F) mm 162 334 334 549 Mounting plate height (G) mm 275 355 570 570 Mounting plate thickness mm 2 2 2.5 2.5 Model No. AE 1 1101.110 1101.120 1101.130 1101.140 Locks 1 1 2 2 Accessories Interior door 1 1101.910 1101.920 1101.930 1101.940 588 Door stay 1 1101.800 1101.800 1101.800 1101.800 617 Wall mounting bracket, stainless steel 1.4301 (AISI 304) 4 2433.000 2433.000 2433.000 2433.000 627 Cable glands see page 709 Rittal Catalogue 33/Enclosures 187


Catalogue 33
To see the actual publication please follow the link above