Wall mounting bracket - Wall angle - Wall bracket

Catalogue 33

Roof/wall mounting Wall mounting Wall mounting bracket For the attachment of KL, EB, BG and EL enclosures as well as DK wall-mounted distributors. Supply includes: Assembly parts for mounting on the enclosure. Note: For hygiene reasons, and in view of the protection category, the stainless steel enclosures do not have any drilled holes for the wall mounting brackets. Material Wall distance mm Packs of Model No. SZ Brass, nickel-plated 8 4 1580.000 Sheet steel, zinc-plated, 8 4 1590.000 passivated Stainless steel 1.4301 (AISI 304) 8 4 1594.000 20 20 25 8 20 10 10 Ø 8.2 Wall mounting bracket for AE For attaching to the enclosure from the outside. Simply insert the expandable dowel into the enclosure hole from the outside, and screw-fasten the wall bracket from the outside. Material: Sheet steel Surface finish: Zinc-plated Supply includes: Wall bracket pre-fitted with seal and expandable dowel. Wall distance mm Packs of Model No. SZ 15 4 2508.100 Wall mounting bracket For the attachment of KL, EB, BG, AE, CM and EL enclosures, TP consoles as well as DK wallmounted distributors and small fibre-optic distributors. Supply includes: Assembly parts for mounting on the enclosure. Possible alternative: Wall spacer bracket Hygienic Design, see page 178. Material Wall distance (A) mm Packs of Model No. SZ Sheet steel, zinc-plated, passivated 40 4 2503.010 10 4 2508.010 Stainless steel 1.4301 (AISI 304) 10 4 2433.000 Stainless steel 1.4404 (AISI 316L) 10 4 2433.500 54 A 20 20 29 15 15 Ø 10.2 Rittal Catalogue 33/System accessories 627


Catalogue 33
To see the actual publication please follow the link above