SSC Duo 16

Catalogue 33

KVM switches 1 2 3 4 SSC premium 2/16, 4/32, 8/32 Highly integrated KVM matrix based on Cat technology KVM switching technology which adapts flexibly to your future requirements. Thanks to Cat technology (transmission of the signals for keyboard, video and mouse via a Cat cable), the amount of cabling work required can be significantly reduced. Super-compact 1 U systems with up to 32 server ports are supported. The full matrix switches offer each of the connected users unrestricted, simultaneous access to the chosen computer system. There are various console types available for administration. By separating the hardware switch and operating console, the systems may be adapted to any required computer environment. On the computer side, conversion to standard PC interfaces is achieved via separate converters which optimise all signals (keyboard, video, mouse) for transmission via the Cat cable. Material: Sheet steel Colour: RAL 7035 Protection category: IP 30 Also required: − SSC converter (depending on the number of computers) and at least one operator console, see page 784/785. − Mains connection cable (DK 7200.210), see page 775. Connection example: Available on the Internet. Rittal SSC premium 1 2 3 2/.16 4/.32 8/.32 Model No. DK 7552.0201) 7552.0301) 7552.0401) Equipment Number of computers in stand-alone mode 16 32 32 Number of computers with cascading as full matrix (max. 3 levels, type-identical SSC premium) 1024 2048 512 4 Number of users (local, remote, IP), mixed and simultaneous 2 4 8 Number of users that may be administered (with allocation of rights) 128 128 128 Integral user/computer administration Support of central directory services and authentication systems – – OSD menu with mouse operation (English) Display of system structure in the OSD per computer (path) OSD superimposed on computer screen (may be de-activated) OSD display of channels used Hotkeys for computer selection Type of cable to SSC converter and SSC console Cat 5, 6 Cat 5, 6 Cat 5, 6 Maximum cable length console – computer (depending on cable quality) 300 m 300 m 300 m Port and system support (SSC converter) PS/2, USB, SUN-USB/VT100 PS/2, USB, SUN-USB/VT100 PS/2, USB, SUN-USB/VT100 Automatic video/cable alignment (manually readjustable) LED displays, front Power/Power Redundant System Ready (illuminates as soon as the system booting process has been completed without error) Status Switch (illuminates when the SSC is operational) LED displays, rear Computer port busy/connected yellow/green yellow/green yellow/green Console port busy/connected yellow/green yellow/green yellow/green Network port full duplex/half duplex – – yellow/flashing Network port connection status/activity – – green/flashing Maximum video resolution (depending on cable length) 1920 x 1440 @ 75 Hz 1920 x 1440 @ 75 Hz 1920 x 1440 @ 75 Hz Bandwidth 250 MHz 250 MHz 250 MHz Activation of switchable socket strip (on/off) Connections Computers/consoles RJ 45 RJ 45 RJ 45 Service (front) for firmware update Jack 2.5 mm Jack 2.5 mm Jack 2.5 mm RS232 (front) RJ 11 RJ 11 RJ 11 Network – – 2 x RJ 45 Power supply via IEC 320 connection (IEC 320 C13) Redundant power supply (with SSC power pack) 4-pole mini-DIN 4-pole mini-DIN 4-pole mini-DIN Power supply (internal power pack) 90 – 264 V/ 47 – 63 Hz 90 – 264 V/ 47 – 63 Hz 90 – 264 V/ 47 – 63 Hz External power supply, redundant 12 V/approx. 1 A 12 V/approx. 1 A 12 V/approx. 1 A Power consumption (approx.) 12 W 13 W 16 W Dimensions (excluding protruding parts) approx. W x H x D mm 482.6 x 44 x 286 482.6 x 44 x 286 482.6 x 44 x 286 Conformity CE CE CE 1) Extended delivery times. 782 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above