482.6 mm (19˝) installation system - Swing frame - Swing frame, small - Installation kit

Catalogue 33

Cable management Cable routing 482.6 mm (19˝) Cable entry panel 482.6 mm (19˝) Cut-out 390 x 40 mm (2 U) or 390 x 20 mm (1 U) with brush insert. With accommodation facility for cable clamp straps DK 7610.000 or DK 7611.000. Material: Sheet steel Colour: RAL 7035 U Packs of Model No. DK 1 1 7140.535 2 1 7150.535 Accessories: Cable clamp strap, see page 725. 3 4 1 2 Cable routing across the 482.6 mm (19˝) mounting level There are various different cable clamping systems available for system-compatible cable routing in 482.6 mm (19˝) systems with one or two pairs of mounting angles: Material: Sheet steel Surface finish: Zinc-plated C rail for mounting between all pairs of 482.6 mm (19˝) mouting angles. 1 C rail Depth in mm Packs of Model No. DK 482.6 mm (19˝) level – 6 7016.100 Cable clamp rails for mounting between all pairs of 482.6 mm (19˝) mounting angles, for cable ties. 2 Cable clamp rail Depth in mm Packs of Model No. DK 482.6 mm (19˝) level – 6 7016.110 Cable clamp straps for large swing frames, and Data Rack, the cable clamp straps are mounted on the frame at the rear, whilst the cables are clamped 250 mm behind the 482.6 mm (19˝) mounting angles. Cable clamp strap for DK-TS mounting angles, with side lugs for suspending from the cranked 482.6 mm (19˝) mounting angles. Cable clamping is via cable ties. Cable clamp strap for Depth Data Rack and large swing frame 250 6 7016.120 DK-TS mounting angles 100 6 7016.130 Also required: in mm Packs of Model No. DK With L-shaped TS mounting angles, adaptor DK 7827.300 is additionally required, see page 676. 3 4 732 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above