Frame connector piece - T-connector piece - Corner connector

Catalogue 33

Interior installation Assembly components Bracket/spacer For fastening C rails, punched rails or cable clamp rails (angle section). On the sides, to accommodate square sections or tubes (Ø 20 mm). Attachment points with M8 thread. Installation options: ● On the vertical TS enclosure section via − Snap-on nut TS 8800.808, see page 659, or − Adaptor rail for PS compatibility, see page 651 ● On the horizontal TS enclosure section ● On enclosures and rails with rectangular system punching 12.5 x 10.5 mm. Material: Die-cast zinc Supply includes: 1 set = 1 bracket/spacer, 2 screws M8 x 16 mm, 2 spring lock washers, 2 cage nuts M8, 2 serrated lock washers, 2 metal screws. Packs of Model No. TS 6 set 4199.000 Accessories: Angle piece TS 4134.000, see page 662. Quick-assembly block For a variety of installation options. Installation options: ● On the vertical TS enclosure section via − Snap-on nut TS 8800.808, see page 659, or − Adaptor rail for PS compatibility, see page 651 ● On the horizontal TS enclosure section ● On enclosures and rails with rectangular system punching 12.5 x 10.5 mm. Material: Die-cast zinc Supply includes: − 12 quick-assembly blocks − 12 threaded blocks M8 − 24 screws M8 x 12 mm − 24 square nuts M8 Packs of Model No. TS 12 4133.000 Angle piece For assembling punched rails and mounting surfaces with a 45° incline. Installation options: ● On the vertical TS enclosure section via − Snap-on nut TS 8800.806, see page 659, or − Adaptor rail for PS compatibility, see page 651 ● On the horizontal TS enclosure section ● On enclosures and rails with rectangular system punching 12.5 x 10.5 mm. Material: − Angle pieces: Die-cast zinc − Insulating pieces: Plastic Supply includes: 1 set = 1 angle piece, 1 insulating piece, 1 insulating screw, 2 assembly screws, 1 threaded block M6. Packs of Model No. TS 12 set 4134.000 662 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above