Drawer for keyboard and mouse - Keyboard drawer 1 U

Catalogue 33

Keyboards, supports and drawers Drawer 482.6 mm (19˝)/2 U for keyboard and mouse For installation in: ● Any sufficiently large surface (e.g. door, side panel) ● 482.6 mm (19˝) system punchings ● Front panels ● Directly in Comfort-Panel and Optipanel of a suitable size, selectable via configurators – see www. rittal.com Suitable for ● Accommodation of keyboards up to max. 390 x 32 x 139 mm. ● Support of standard commercially available mouse or trackball. Design: − Drawer: With stay − Front panel: With security lock (lock no. 12321) and handle strip Width mm U Depth mm Model No. CP 482.6 (19˝) 2 150 6002.000 Material: − Drawer housing: Sheet steel − Drawer and front panel: Aluminium Surface finish: − Drawer housing: Zinc-plated − Drawer and front panel: Natural anodised Supply includes: Assembly parts for installation in Comfort Panel/ Optipanel command panel. 139 60 4.5 90 284 106 79 482.6 465 441 390 71.4 88 31 Ø 4.5/M4 148.5 139 Mounting cut-out (for installation in surfaces) 450 465 77 71.4 75 2 46 802 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above