Modular Safe

Catalogue 33

Basic Safe System accessories Page 537 Applications: ● Micro data centre for small businesses ● Protection for servers and storage applications ● Protection for business-critical data ● Storage of personal data, e.g. doctors’ surgeries or tax advisors Benefits: ● Complete system with built-in climate control ● High level of operational and service-friendliness thanks to the two-door system ● Compatibility with other infrastructure elements Protection standards: − Fire protection F90 based on DIN 4102 − Compliance with limit values ΔT < 50 K, relative humidity < 85% for 10 minutes − Tested burglary protection WK 2 EN 1627 − Protection against dust and water jets IP 55 to IEC 60 529 The tests were performed as system tests and confirmed by way of test reports. Material: Pladur plate Colour: Enclosure: RAL 7035 Supply includes: − Security enclosure with operating and service doors (three-point locking) − Cable entry in both side elements − Climate control 2.4 kW Detailed drawings: Available on the Internet. Photo shows a configuration example with equipment not included in the scope of supply. T1 H1 T2 B2 H2 B1 U 15 Cooling capacity kW 2.4 Width (B1) mm 806 Height (H1) mm 1699 Depth (T1) mm 1270 Clearance width (B2) mm 620 Clearance height (H2) mm 827 Clearance depth (T2) mm 1024 Weight excluding internal installation approx. kg 360 Model No. LS Basic Safe with built-in 482.6 mm (19˝) rack 7999.999 Model No. LS Basic Safe without built-in 482.6 mm (19˝) rack 7999.898 Accessories 482.6 mm (19˝) rack, 15 U, depth 1000 mm 7995.992 Early fire detection system EFD Plus see page 510 Fire alarm and extinguisher system DET-AC Plus see page 510 CMC monitoring system see page 767 Standard protection from: Fire Extinguishing water Vandalism Unauthorised access Dust Theft/ burglary 504 Rittal Catalogue 33/IT infrastructure


Catalogue 33
To see the actual publication please follow the link above