Cable management - Cable entry - Cable entry plates

Catalogue 33

Voltage supply Socket strips Rittal Power Control Unit (PCU) Socket strip, IP-compatible, 1 U Featuring 8 current outlets with IEC 320 C13 slots. Each of the 8 slots is individually switchable (via the CMC III system). Furthermore, a current indicator, circuit display and thermal overload protection are integrated into the module. Installation on the enclosure frame or in the 482.6 mm (19˝) section (1 U) of a rack. Operate the socket strip without CMC: For operation of the socket strip, power pack DK 7201.210 and a connection cable are required. Up to 4 socket strips may be operated with one power pack. Available functions: Current display, circuit display, automatic selective activation. Operate the socket strip with CMC: No additional power pack is required: The PCU is supplied via the CMC III system. You will need the CMC III or CMC III Compact, plus a CMC III CAN bus unit. See page 771 for details. Available functions: Current display, automatic selective activation via CMC III in the network: individual switching of the 8 current outlets, current limit monitoring, time-delayed switching of the individual current outlets, status display of module. Description of functions: ● 2-digit local LED 7-segment current display on the PCU. Legibility rotates according to the installation position. ● Measuring and monitoring of the current per PCU. Min./max. Adjustable limits. Measurement range 0 – 16 A. ● Alarm notifications via a flashing display. ● Monitoring of the thermo-fuse. ● PCUs may be combined via the bus system, thereby enabling selective activation. ● In conjunction with the CMC III, the 8 individual current outlets of the PCUs may be activated and deactivated individually via HTTP and SNMP. ● Remote administration of the power supply, editing and monitoring of remote limits, SNMP trap messages in case of alarm. ● 8 IEC 320 C13 slots per PCU. ● User administration. Dimensions: Width: 465 mm (19˝) Height: 44.5 mm (1 U) Material: Aluminium section with plastic cover Supply includes: − 1 socket strip PCU 1 U (max. 10 A per socket strip) − 1 bus cable − 1 infeed cable 24 V DC − 1 adaptor for power pack 24 V DC − 1 connector for power supply − 1 connection cable 0.3 m with Wieland connector Designation Pin pattern Number of slots Switchable outputs With individual current measurement Depth mm Model No. DK IEC 60 320 C13 8 yes – 60 7200.001 Earthing contact Earthing pin/C13 4/2 yes – 60 7856.2031) IEC 60 320 C19/C13 4/2 yes – 60 7856.2041) Earthing contact Earthing pin/C13 4/2 yes 160 7859.215 IEC 60 320 C13 8 yes 160 7859.225 IEC 60 320 C19/C13 4/2 yes 160 7859.235 1) Also required: PSM busbars, see page 384. 700 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above