Side panels, asymmetrical - Enclosure panel fasteners, internal

Catalogue 33

Walls Side panels 1 Side panels, screw-fastened, sheet steel for TS ● Automatic potential equalisation and higher EMC protection thanks to enclosure panel fasteners with earthing insert ● Easy positioning with the location aid ● Earthing bolt with contact surface Material: Sheet steel 1.5 mm, textured Surface finish: Dipcoat-primed, powder-coated on the outside Colour: RAL 7035 Protection category: IP 55 to IEC 60 529 Supply includes: Assembly parts. Note: Enclosure panel fasteners may optionally be fitted from the inside or outside of the enclosure. Area available for population: External dimension – 100 mm. Automatic potential equalisation For enclosures Packs Height mm Depth mm 800 600 2 8173.235 1000 600 2 8174.235 1200 500 2 8115.235 1200 600 2 8170.235 1200 800 2 8175.235 1200 1000 2 8176.235 1400 500 2 8145.235 1400 600 2 8146.235 1400 800 2 8148.235 1600 500 2 8165.235 1600 600 2 8166.235 1600 800 2 8168.235 1800 400 2 8184.235 1800 500 2 8185.235 1800 600 2 8186.235 1800 800 2 8188.235 1800 1000 2 8180.235 2000 400 2 8104.235 2000 500 2 8105.235 2000 600 2 8106.235 2000 800 2 8108.235 2000 1000 2 8100.235 2200 600 2 8126.235 2200 800 2 8128.235 Accessories: of Model No. TS − Earth straps, see page 689. − Enclosure panel fasteners, internal, see page 568, for heavy installed equipment and high dynamic pressures. 1 Side panels, screw-fastened, stainless steel for TS ● Automatic potential equalisation and higher EMC protection thanks to enclosure panel fasteners ● Easy positioning with the location aid ● Earthing bolt with contact surface Material: Stainless steel 1.4301 (AISI 304), 1.5 mm Surface finish: Brushed, grain 400 Protection category: IP 55 to IEC 60 529 Supply includes: Assembly parts. For enclosures Height Depth of Model No. TS mm mm 1800 400 2 8700.840 1800 500 2 8700.850 2000 600 2 8700.060 Accessories: Packs Enclosure panel fasteners, internal, see page 568, for heavy installed equipment and high dynamic pressures. Detailed drawings: Available on the Internet. Rittal Catalogue 33/System accessories 567


Catalogue 33
To see the actual publication please follow the link above