Mounting unit, 1 U - Display Unit II - ISDN unit

Catalogue 33

CMC III accessories Connection cable/extension The cable is used to connect to: ● CMC III power pack C13 ● CMC III power unit C13 ● PCU Technical specifications: PVC cable, 3-pole, with IEC connector (non-heating appliances) with contact protection CEE22. Length: Minimum 1.8 m Country version Voltage Volt Model No. DK D/F/B/C13 230 7200.210 USA/CDN/C13 230/115 7200.214 IEC 320 device extension C13/C14 230/115 7200.215 Connection cable D/C19 230/115 7200.216 Connection cable C19/C20 230/115 7200.217 Extension cable for cable extension of CMC III sensors and FCS fans Connector/jack Length m Packs of Model No. DK RJ 12 5 4 7200.450 RJ 12 1 2 7320.814 CMC III mounting unit, 1 U To accommodate PU, PU Compact, control units, CMC III CAN-Bus unit and CMC III power pack. The mounting unit can accommodate up to 3 units and is secured in the 482.6 mm (19˝) frame. CMC III mounting unit, 1 U 1 7030.070 Accessories: Packs of Model No. DK Cable clamp strap DK 7610.000, see page 725. CMC III mounting unit for enclosure frame Can accommodate one unit and is mounted on the enclosure frame. Packs of Model No. DK CMC III mounting unit for enclosure frame 1 7030.071 Rittal Catalogue 33/System accessories 775


Catalogue 33
To see the actual publication please follow the link above