Patch panels - Fibre-optic splicing box with telescopic pull-out - Patch panels

Catalogue 33

482.6 mm (19˝) installation system Splicing boxes Splicing cassette holder To accommodate differently sized splicing cassettes with variable cassette accommodation. Up to 8 splicing cassettes may be fitted in one holder. The splicing cassette holder can be flexibly secured to any mounting surface, and is particularly suitable for retro-fitting in small fibre-optic distributors without patch panels. Material: Sheet steel Colour: RAL 7035 Supply includes: − Holder with threaded bolts − Variable bracket − Cassette cover − Knurled nut − Assembly parts Height Packs of Model No. Overall height DK mm Threaded bolts mm 93 85 1 7450.035 Fibre-optic splicing box, depth-variable The 482.6 mm (19˝) splicing box is designed to accommodate splicing cassettes and can be installed in any network distributor with 482.6 mm (19˝) accommodation and used as a fibre-optic termination or distributor. The variable cassette fixture permits twist-proof installation of all standard splicing cassettes. The rear section of the splicing box is completely open for cable entry; a rubber cable clamp strip provides protection against dust. The fibre-optic cables can be secured with cable ties or cable clamps. The splicing box is infinitely depth-adjustable up to 100 mm within the 482.6 mm (19˝) flanges. In addition, the splicing box may be fully withdrawn from the 482.6 mm (19˝) flanges. Two strain relief clips and cable routing clips for the fibre stock provide a solution to suit any fibre-optic wiring system. U Maximum no. of splicing cassettes Packs of Model No. DK 1 2 1 7241.005 2 4 1 7242.005 Installation depth: 302 mm Material: Sheet steel Colour: RAL 7035 Supply includes: − Splicing box − Cable routing clips − Cassette cover − Mounting accessories for patch panel Note: Supplied without patch panel and splicing cassettes. Fibre-optic breakout box, 1 U For splice-free cabling of fibre-optic breakout cables. Cable bundles may be clamped onto the T-heads at the rear. 4 self-adhesive cable clips are supplied loose for cable clamping and for storing excess lengths inside the box. Material: Sheet steel Colour: RAL 7035 Supply includes: − Breakout box − Cable routing clips − Mounting accessories for patch panel Installation depth Packs of Model No. DK 250 mm 1 7241.500 762 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above