Console IP - SSC converter - SSC converter VT100 (RS232)

Catalogue 33

KVM switches Console local for SSC premium For installation in ● 482.6 mm (19˝) ● at the rear of 15˝/17˝ monitor unit (9055.XXX) As the link between the keyboard, monitor, mouse (or the Rittal monitor/keyboard unit) and the SSC premium. Via the console, the computer systems connected to the switch may be conveniently selected and administered using the OSD. Power supply is optionally via the Rittal monitor/ keyboard unit or, in the case of stand-alone 482.6 mm (19˝) installation, via the SSC Power Pack (DK 7552.220). Material: Sheet steel Colour: RAL 9006 (white aluminium) Supply includes: Assembly parts. Technical specifications: − Video resolution: Max. 1920 x 1440 @ 75 Hz (depending on the cable length) − Video bandwidth: 250 MHz − Voltage supply: 12 V DC (from monitor/ keyboard unit) or via SSC Power Pack DK 7552.220 − Dimensions: W x H x D mm: 325 x 44 x 85 (stand-alone) W x H x D mm: 482.6 x 44 x 140 (built into 482.6 mm/19˝) Type Packs of Model No. DK Console local 1 7552.200 Extended delivery times. Connections (jack): − PS/2 (keyboard/mouse) − USB-A (keyboard/mouse) D15 (VGA-Video RGB & Sync.) − RJ 45 (KVM matrix connection) − Mini-DIN 4 (12 V power supply) Also required: − Only for 482.6 mm (19˝) installation without monitor/keyboard unit: SSC Power Pack DK 7552.220, see page 786, − Cat 5 patch cable, see page 786. Console Cat 5 for SSC premium This remote console forms the link between the keyboard, monitor, mouse and the SSC premium. Via the console, the computer systems connected to the switch may be conveniently selected and administered using the OSD. The signals are forwarded via Cat cable, depending on the cable quality up to 300 m, via the KVM matrix to the connected computers. Additionally, 2 local PCs may be connected if required. The console is designed as a compact desktop enclosure with integral wide-range power pack (482.6 mm (19˝) versions on request). Material: Sheet steel Colour: RAL 7035 Technical specifications: − Video resolution: Max. 1920 x 1440 @ 75 Hz (depending on the cable length) − Video bandwidth: 250 MHz − Power supply (internal power pack): 100 – 280 V, 50 – 60 Hz/0.2 A − Dimensions: W x H x D mm: 270 x 44 x 220 Type Packs of Model No. DK Console Cat 5 1 7552.212 Extended delivery times. Connections (jack): − PS/2 (keyboard/mouse) USB-A (keyboard/ mouse) − SUB-HD15 (VGA video RGB & Sync.) − 2 x Cat (RJ 45) to connect 2 local PCs via SSC converters (VGA, PS/2 or USB) − RJ 45 (KVM matrix connection) IEC 320 C14 (power supply) − Mini-DIN 4 (redundant power supply) Also required: − Cat 5 patch cable, see page 786. − SSC converter for local PCs, see page 785. − Mains connection cable (e.g. DK 7200.210), see page 775. 784 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above